En México: 01800-953-00-93
Correo de Ventas:ventas@mx.omega.com

Heat Guns with Digital LCD

HG Series

Heat Guns with Digital LCD | HG Series

Heat Guns with Digital LCD

MXN14,515.00 HG-1400

1 año de garantía
  • Compact, Light Weight, Easy-to-Use
  • Six Programmable Settings With Digital Display of Temperature and Air Flow
  • Programmable Heat and Air Flow
  • Adjustable Temperature in 10° Increments From 50 to 540°C (130 to 1000°F) in °F or °C
  • Adjustable Air Flow From 4 to 16 CFM (113 to 453 L/Min)
  • Ergonomic Handle Provides Balanced Grip
  • Temperature and Air Flow Lock-In-Feature Provides Added Management Control
  • Power-Interrupt Reset Safety Feature Prevents an Unattended Heat Gun From Resuming Heat After a Power Failure
Calentadores de aire de proceso y conducto - Ver Productos Relacionados

Descripción

APPLICATIONS
  • Heat or Dry Temperature Sensitive Materials
  • Shrink Tubing
  • Shrink Packaging and Specialty Connectors
  • Solder and Desolder
  • Bend Plastics
  • Activate Adhesives
  • Remove Decals
  • Defrost Frozen Pipes and More
Rugged, ergonomic heat guns with digital display of temperature and air flow. Adjustable heat in 10° increments from 50 to 540°C (130 to 1000°F), and adjustable air flow from 4 to 16 CFM provides fast, reliable, repeatable flameless heat.

Value added features include lockable temperature and air flow controls, power interrupt safety reset, Fahrenheit or Celsius and balanced ergonomic design.

Programmable or dial-in settings. (See below for list of pre-programmed, dial-in settings.) Powerful, accurate, controllable heat and air flow to get the job done right. Electronic temperature control system maintains constant temperature when varying air flow or using attachments.

A broad range of optional attachments make the LCD Heat Guns ideal for a wide variety of applications including heating, shrinking, drying, soldering, desoldering, plastic welding and more.

SPECIFICATIONS
Voltage: 120V, 60 Hz, 11A
Output: 1300W maximum
Temperature: Variable 50 to 540°C (130 to 1000°F)
Air Flow Volume: 113 to 453 l/min (4 to 16 CFM)
Air Flow Velocity: 213 to 1219 m/min (737 to 4000 FPM)
Agency Approvals: UL and CUL
Nozzle Opening: 22.8 mm (0.88") diameter
Net Weight Gun: 726 g (1.6 lb)
Net Weight Kit: 2.75 kg (6 lb)
Cordset: 1.8 m (6'), 3-wire grounded
Motor: Permanent magnet
Dimensions: 208.3 L x 76.2 W x 185.4 mm H (8.2 x 3.0 x 7.3")

AUTOMATIC DIAL-IN SETTINGS INCLUDED
Preset Program Temp °F Temp °C Air Flow CFM Heat Gun Application
1 250 120 8 Applying specialty composites
2 450 230 12 Shrinking tubing
3 650 340 14 De-soldering circuit boards
4 850 450 16 Bending and forming plastics
5 1000 540 12 Soldering
Hacer Pedido(Especifique el Número de Modelo)
Número de parte/Desc.
Cant.
Descripción
HG-1400
MXN14,515.00
Disponible en: 3 Semanas
 
LCD dial-in heat gun, 120V
HG-1400-B
Consultar Ventas  
Disponible en: 
 
 
LCD dial-in heat gun with bench stand and specialty attachment
HG-1400-KIT
MXN18,325.00
Disponible en: 3 Semanas
 
LCD dial-in heat gun kit includes: 3 1/2" spreader attachment, 1 3/8" heat shrink attachment, 1/2" specialty connector attachment, 9/16" and 5/16" reducer attachments and durable storage/carrying case
HG-1500
MXN16,755.00
Disponible en: 3 Semanas
 
LCD programmable heat gun, 120V
HG-1500-KIT
MXN16,045.00
Disponible en: 3 Semanas
 
LCD heat gun kit includes: 3 1/2" spreader attachment, 1 3/8" heat shrink attachment, 1/2" specialty connector attachment, 9/16" and 5/16" reducer attachments and durable storage/carrying case
Accessories
HG-35026-NS
MXN530.00
Disponible en: 3 Semanas
 
Nozzle shield, prevents nozzle contact
HG-35216-STAND
MXN575.00
Disponible en: 3 Semanas
 
Bench Stand
HG-35351-SC
MXN1,370.00
Disponible en: 3 Semanas
 
Storage case
HG-35016-SA
MXN575.00
Disponible en: 3 Semanas
 
3 1/2" spreader attachment
HG-35017-SHA
MXN575.00
Disponible en: 3 Semanas
 
1 3/8" shrink tubing attachment
HG-35292-SC
MXN490.00
Disponible en: 3 Semanas
 
1/2" specialty connector attachment to terminate tubing and specialty connectors
HG-35293-RA
MXN490.00
Disponible en: 3 Semanas
 
9/16" reducer attachment to direct hot air source for soldering and welding PVC
HG-35294-PA
MXN575.00
Disponible en: 3 Semanas
 
5/16" pinpoint attachment to pinpoint hot air source for soldering and welding PVC
HG-35309-KIT
MXN2,080.00
Disponible en: 3 Semanas
 
Includes all 5 attachments: 3 1/2" spreader attachment, 1 3/8" heat shrink attachment, 1/2" specialty connector attachment, 9/16" and 5/16" reducer attachments
Todas las cantidades que se muestran en MXN
Ejemplo de pedido: (1) HG-1500-KIT LCD programmable heat gun, 31/2, MXN16,045.00
We noticed you are from the US. Visit your local site for regional offers and live support.