Measuring range (only the main unit) Thermocouple type: Type K: -200°C to 1372°C (-328°F to 2501.6°F); Type E: -200°C to 700°C (-328°F to 1292°F); Type J: -200°C to 1000°C (-328°F to 1832°F); Type T: -200°C to 400°C (-328°F to 752°F)
Resolution: -200.0°C to 199.9°C; 0.1°C or 1°C (when 1°C resolution is set); +200°C or above: 1°C Accuracy: -200.0°C to -100.1°C: ±(0.1% of rdg + 1.0°C); -100.0°C to 199.9°C: ±(0.1% of rdg + 0.7°C); +200°C or above, or when 1°C resolution is set: ±(0.2% of rdg + 1°C)
Measurement Interval: Approx. 1 sec. (1 channel measurement). Approx. 2 sec. (2 channel measurement)
Data Storage: Capable of storing up to 10 measured data items
Todas las cantidades que se muestran en MXN Nota: Each unit comes with type K beaded wire thermocouple (1 per channel), 2-AA batteries, manual.
We noticed you are from the US. Visit your local site for regional offers and live support.