Número de parte/Desc.
Cant.
Descripción
FT-LC400-04
MXN1,460.00
Disponible en: 13 Semanas
1/4" x .170" OD x ID, Panel mount, Ferruleless polytube fitting, PTF, 1.83" Length, Straight thru, Insert 1/4" flow
FT-LC400-06
MXN1,565.00
Disponible en: 19 Semanas
3/8" x .250" OD x ID, Panel mount, Ferruleless polytube fitting, PTF, 1.96" Length, Straight thru, Insert 1/4" flow
FT-LCD200-04
MXN1,565.00
Disponible en: Disponible
1/4" x .170" OD x ID, Straights, Ferruleless polytube fitting, PTF, 1.25" LC Length, 1.72" LCD Length, Shutoff, Insert 1/4" flow
FT-LCD200-06
MXN1,685.00
Disponible en: 8 Semanas
3/8" x .250" OD x ID, Straights, Ferruleless polytube fitting, PTF, 1.38" LC Length, 1.68" Length, Shutoff, Insert 1/4" flow
FT-LC200-04
MXN840.00
Disponible en: Disponible
1/4" x .170" OD x ID, Straights, Ferruleless polytube fitting, PTF, 1.25" LC Length, 1.72" LCD Length, Straight thru, Insert 1/4" flow
FT-LC200-06
MXN1,005.00
Disponible en: Disponible
3/8" x .250" OD x ID, Straights, Ferruleless polytube fitting, PTF, 1.38" LC Length, 1.68" Length, Straight thru, Insert 1/4" flow
FT-LC210-04
MXN1,460.00
Disponible en: 13 Semanas
1/4" x .170" OD x ID, Elbows, Ferruleless polytube fitting, PTF, 1.28" Length, Straight thru, Insert 1/4" flow
FT-LC210-06
MXN1,565.00
Disponible en: 19 Semanas
3/8" x .250" OD x ID, Elbows, Ferruleless polytube fitting, PTF, 1.28" Length, Straight thru, Insert 1/4" flow
FT-LC220-04
MXN675.00
Disponible en: Disponible
1/4" ID, Straights, Hose barb, 1.35" LC Length, 1.85" LCD Length, Straight thru, Insert 1/4" flow
FT-LC220-05
MXN675.00
Disponible en: Disponible
5/16" ID, Straights, Hose barb, 1.35" LC Length, 1.85" LCD Length, Straight thru, Insert 1/4" flow
FT-LC200-06
MXN1,005.00
Disponible en: Disponible
3/8" ID, Straights, Hose barb, 1.35" LC Length, 1.68" LCD Length, Straight thru, Insert 1/4" flow
FT-LC230-04
MXN1,295.00
Disponible en: Disponible
1/4" ID, Elbows, Hose barb, 1.28" Length, Straight thru, Insert 1/4" flow
FT-LC230-06
MXN1,295.00
Disponible en: Disponible
3/8" ID, Elbows, Hose barb, 1.28" Length, Straight thru, Insert 1/4" flow
FT-LCD120-04
MXN2,255.00
Disponible en: Disponible
1/4" x .170" OD x ID Ferruleless polytube fitting, PTF, Panel mount, 1.87" Length, Shutoff, Coupling body 1/4" flow
FT-LCD120-06
MXN2,255.00
Disponible en: Disponible
3/8" x .250" OD x ID Ferruless polytube fitting, PTF, Panel mount, 2.00" Length, Shutoff, Coupling body 1/4" flow
FT-LCD130-04
MXN2,255.00
Disponible en: Disponible
1/4" x .170" OD x ID Ferruleless polytube fitting, PTF, In-line, 1.87" Length, Shutoff, Coupling body 1/4" flow
FT-LCD130-06
MXN2,535.00
Disponible en: 8 Semanas
3/8" x .250" OD x ID Ferruless polytube fitting, PTF, In-line, 2.00" Length, Shutoff, Coupling body 1/4" flow
FT-LC120-04
MXN1,950.00
Disponible en: 13 Semanas
1/4" x .170" OD x ID Ferruleless polytube fitting, PTF, Panel mount, 1.87" Length, Straight thru, Coupling body 1/4" flow
FT-LC120-06
MXN1,950.00
Disponible en: 13 Semanas
3/8 x .250" OD x ID Ferruless polytube fitting, PTF, Panel mount, 2.00" Length, Straight thru, Coupling body 1/4" flow
FT-LC130-04
MXN2,255.00
Disponible en: 13 Semanas
1/4" x .170" OD x ID Ferruleless polytube fitting, PTF, In-line, 1.87" Length, Straight thru, Coupling body 1/4" flow
FT-LC130-06
MXN2,255.00
Disponible en: Disponible
3/8" x .250" OD x ID Ferruless polytube fitting, PTF, In-line, 2.00" Length, Straight thru, Coupling body 1/4" flow
FT-LC150-04
MXN1,685.00
Disponible en: 13 Semanas
1/4" NPT Male thread, Panel mount, 1.50" Length, Straight thru, Coupling body 1/4" flow
FT-LCD150-04
MXN1,950.00
Disponible en: 8 Semanas
1/4" NPT Male thread, Panel mount, 1.50" Length, Shutoff, Coupling body 1/4" flow
FT-LC170-06
MXN1,950.00
Disponible en: 13 Semanas
3/8" ID hose barb, In-line, 2.00" Length, Straight thru, Coupling body 1/4" flow
FT-LCD160-04
MXN2,255.00
Disponible en: 8 Semanas
1/4" ID hose barb, Panel mount, 2.00" Length, Shutoff, Coupling body 1/4" flow
FT-LCD160-05
MXN2,255.00
Disponible en: 13 Semanas
5/16" ID hose barb, Panel mount, 2.00" Length, Shutoff, Coupling body 1/4" flow
FT-LCD160-06
MXN2,255.00
Disponible en: 8 Semanas
3/8" ID hose barb, Panel mount, 2.00" Length, Shutoff, Coupling body 1/4" flow
FT-LCD100-04BS
MXN1,405.00
Disponible en: Disponible
1/4" BSPT male thread, Pipe thread, 1.15" Length, Shutoff, Coupling body 1/4" flow
FT-LCD100-06BS
MXN1,405.00
Disponible en: 8 Semanas
3/8" BSPT male thread, Pipe thread, 1.15" Length, Shutoff, Coupling body 1/4" flow
FT-LC100-06
MXN1,295.00
Disponible en: Disponible
3/8" NPT male thread, Pipe thread, 1.15" Length, Straight thru, Coupling body 1/4" flow
FT-LC100-04BS
MXN1,405.00
Disponible en: 8 Semanas
1/4" BSPT male thread, Pipe thread, 1.15" Length, Straight thru, Coupling body 1/4" flow
FT-LC240-04
MXN675.00
Disponible en: Disponible
1/4" NPT male thread, Pipe thread, 1.25" MC Length, 1.53" MCD Length, Straight thru, Insert 1/4" flow
FT-LC240-06
MXN675.00
Disponible en: Disponible
3/8" NPT male thread, Pipe thread, 1.25" MC Length, 1.75" MCD Length, Straight thru, Insert 1/4" flow
FT-LC260-04
MXN675.00
Disponible en: 8 Semanas
1/4" NPT female thread, Pipe thread, 1.25" MC Length, 1.53" MCD Length, Straight thru, Insert 1/4" flow
FT-LCD240-04
MXN1,405.00
Disponible en: Disponible
1/4" NPT male thread, Pipe thread, 1.25" MC Length, 1.53" MCD Length, Shutoff, Insert 1/4" flow
FT-LCD240-06
MXN1,405.00
Disponible en: Disponible
3/8" NPT male thread, Pipe thread, 1.25" MC Length, 1.40" MCD Length, Shutoff, Insert 1/4" flow
FT-LCD260-04
MXN1,405.00
Disponible en: 8 Semanas
1/4" NPT female thread, Pipe thread, 1.25" MC Length, 1.75" MCD Length, Shutoff, Insert 1/4" flow
FT-LCD400-04
MXN1,685.00
Disponible en: 13 Semanas
1/4" x .170" OD x ID, Ferruleless polytube fillings, PTF, Panel mount,1.83" Length, Shutoff, Insert 1/4" flow
FT-LCD400-06
MXN1,685.00
Disponible en: 8 Semanas
3/8" x .250" OD x ID, Ferruleless polytube fitting, PTF, Panel mount, 1.96" Length, Shutoff, Insert 1/4" flow
FT-LCD210-04
MXN1,685.00
Disponible en: 13 Semanas
1/4" x .170" OD x ID, Ferruleless polytube fitting, PTF, Elbows,1.28" Length, Shutoff, Insert 1/4" flow
FT-LCD210-06
MXN1,685.00
Disponible en: 8 Semanas
3/8" x .250" OD x ID, Ferruleless polytube fitting, PTF, Elbows, 1.28" Length, Shutoff, Insert 1/4" flow
FT-LCD420-04
MXN1,685.00
Disponible en: 13 Semanas
1/4" ID, Panel mount, Hose barb, 1.96" Length, Shutoff, Insert 1/4" flow
FT-LCD420-05
MXN1,685.00
Disponible en: 19 Semanas
5/16" ID, Panel mount, Hose barb, 1.96" Length, Shutoff, Insert 1/4" flow
FT-LCD420-06
MXN1,685.00
Disponible en: 8 Semanas
3/8" ID, Panel mount, ose barb, 1.96" Length, Shutoff, Insert 1/4" flow
FT-LC420-04
MXN1,295.00
Disponible en: 8 Semanas
1/4" ID, Panel mount, Hose barb, 1.96" Length, Straight thru, Insert 1/4" flow
FT-LC420-05
MXN1,405.00
Disponible en: 19 Semanas
5/16" ID, Panel mount, Hose barb, 1.96" Length, Straight thru, Insert 1/4" flow
FT-LC420-06
MXN1,405.00
Disponible en: 13 Semanas
3/8" ID, Panel mount, ose barb, 1.96" Length, Straight thru, Insert 1/4" flow
FT-LC100-06BS
MXN1,405.00
Disponible en: 13 Semanas
3/8" BSPT male thread, Pipe thread, 1.15" Length, Straight thru, Coupling body 1/4" flow
FT-LC160-04
MXN1,950.00
Disponible en: 13 Semanas
1/4" ID hose barb, Panel mount, 2.00" Length, Straight thru, Coupling body 1/4" flow
FT-LC160-05
MXN1,950.00
Disponible en: Disponible
5/16" ID hose barb, Panel mount, 2.00" Length, Straight thru, Coupling body 1/4" flow
FT-LC160-06
MXN1,950.00
Disponible en: Disponible
3/8" ID hose barb, Panel mount, 2.00" Length, Straight thru, Coupling body 1/4" flow