TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Heaters Products >> Strip Heaters >> Strip Heaters >> NS & NSL Series

Seamless Incoloy Sheath Strip Heaters

NS & NSL Series   
RoHS
 
Seamless Incoloy Sheath Strip Heaters
NS & NSL Series:Seamless Incoloy Sheath Strip Heaters
Click for larger image.
   
3/4" (1.9 cm) Wide, High Temperature
Rugged, Reliable, Premium Quality
500 to 3000 Watt
2 Terminals at One End
Seamless Construction

View related products - Strip Heaters

Click to scroll below to order See Specs PDF View a printer friendly page

Strip-heater advantages for higher temperature applications are offered by NS series. The heater design, materials and construction give long life for given power densities. The Incoloy sheath encloses nickelchromium resistance wire embedded in a densely compacted refractory material selected for dielectric insulation value and good heat conduction to the sheath. The small cross-section is often an advantage where space is a factor.

Clamp-on temperatures to 1200°F
Maximum work temperature depends on the watt density of the heater. Table 1 gives a few examples of work temperatures at different watt densities. Figure C-11 of the Heater Selection Nomographs page can be used to determine allowable watt densities for other specific temperatures.

Mounting
The flat top and bottom surfaces may be flush mounted or sandwiched between two heatconducting metal parts. Straight heaters can be mounted on surfaces curved to 6" (15 cm) inside radius or larger. The heater may be field bent to minimum 3 " (8 cm) inside radius. Standard strip heater clamps and clamping bands may be used for mounting.

In free or forced air, sheath temperature to 1500°F, maximum work temperature depends on the watt density of the heater. Table gives a few examples of work temperatures at different watt densities.

Max. Work Temperature °F
Application 30 W/in2 20 W/in2 10 W/in2
Clamp-on 300 750 950
Convection
Air Heating
950 1200 1350
  


Dimension-Inches (cm) NS Series. Incoloy Sheath NSL Series. 10" Wire Type Leads
A B Watts W/In2 Model
No.
Model
No.
Wt.
(lb) kg
121/2 (32) 87/8 (23) 500 32 NS-1205/** NSL-1205/** .63 (.28)
133/4 (35) 101/8 (26) 500 28 NS-1405/** NSL-1405/** .68 (.30)
157/16 (39) 1113/16 (30) 500 24 NS-1505/** NSL-1505/** .73 (.33)
1713/16 (45) 143/16 (36) 750 30 NS-1807/** NSL-1807/** .90 (.40)
181/2 (47) 147/8 (38) 1000 38 NS-1801/** NSL-1801/* .93 (.42)
193/8 (49) 153/4 (40) 1000 36 NS-1901/* NSL-1901/* 1.0 (.45)
217/16 (54) 1713/16 (45) 1100 35 NS-2001/** NSL-2001/* 1.1 (49)
233/4 (60) 201/8 (51) 1200 34 NS-2401/* NSL-2401/* 1.2 (.54)
251/4 (64) 215/8 (55) 1300 34 NS-2501/* NSL-2501/* 1.25 (.56)
2615/16 (68) 235/16 (59) 1400 34 NS-2601/** NSL-2601/* 1.30 (.59)
303/16 (77) 269/16 (67) 1500 32 NS-3015/* NSL-3015/* 1.52 (.68)
3315/16 (86) 305/16 (77) 1500 28 NS-3301/** NSL-3301/* 1.68 (.76)
363/8 (92) 323/4 (83) 1850 32 NS-3601/* NSL-3601/* 1.85 (.83)
39 (99) 353/8 (90) 2000 32 NS-3802/* NSL-3802/* 2.00 (.90)
403/4 (104) 371/8 (94) 2100 32 NS-4302/* NSL-4302/* 2.13 (.96)
513/8 (130) 473/4 (121) 2700 32 NS-4827/** NSL-4827/* 2.7 (.12)
54 (138) 503/8 (128) 3000 34 NS-5403/*** NSL-5403/*** 2.75 (.12)
/* Designate voltage, i.e.; insert 120V for 120 or 240V or 480V voltage required.
/** 120 or 240 Vac only.
/*** 240 or 480 Vac only.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 NSL-2001/240V 6 Weeks   9,045.00    NSL series heater, 240 Vac RoHS compliant
 NSL-2401/120V 6 Weeks   10,280.00    NSL series heater, 120Vac RoHS compliant
 NSL-3015/120V 6 Weeks   10,395.00    NSL series heater, 120Vac RoHS compliant
 NSL-2001/120V 6 Weeks   9,045.00    NSL series heater, 120Vac RoHS compliant
 NSL-1807/240V 4 Weeks   8,175.00    NSL series heater, 240Vac RoHS compliant
 Examples of common part numbers are shown below. Use the Part Number Builder below this table for your exact configuration.
 NS-1901/120V 6 Weeks   7,210.00    NS series heater, 120Vac, Nonreturnable RoHS compliant
 NS-1505/120V 6 Weeks   6,345.00    NS series heater,120Vac RoHS compliant
 NS-1205/240V 6 Weeks   6,125.00    NS series heater,240Vac RoHS compliant
 NS-2601/120V 6 Weeks   8,135.00    NS series heater, 120Vac, Nonreturnable RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3)   
-
-
/
/
Qty:

Option Descriptions
(1) Style
  Select
NS for NS series-incoloy sheath
NSL for NSL Series- 10 in. wire type leads
(2) Size Power and Watt Density from Table Above
  Select
1205 for 1205
1405 for 1405
1505 for 1505
1807 for 1807
1801 for 1801
1901 for 1901
2001 for 2001
2401 for 2401
2501 for 2501
2601 for 2601
3015 for 3015
3301 for 3301
3601 for 3601
3802 for 3802
4302 for 4302
4827 for 4827
5403 for 5403
(3) Voltage
  Select
120V for 120 Vac
240V for 240 Vac
480V for 480Vac
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   

   Back to topBack to top




MMV | 6 | 020