TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)

OMEGA Calibration & Testing Services

OMEGA is constantly striving to find new ways to increase the level of service available to our customers. To this end, OMEGA continues to expand the range of calibration services available, offering a broad selection of primary and secondary NIST traceable standards for use in calibrating temperature, infrared humidity, pressure, flow, and force products. By maintaining these standards in-house, we can ensure fast turnaround time on calibrations.


All calibrations are performed by competent, trained technicians. Contact OMEGA’s Customer Service Department (1-800-622-BEST) to discuss your specific calibration requirements.

  • Temperature, Infrared
  • Humidity
  • Pressure, Strain, Force
  • Flow
  • Quick Service, Proper Documentation, and Quality Service Standard
  • NIST Calibration Standards
  • Five Different Calibration Levels to Suit Your Needs
  • Field Calibration Service Available
  • ISO9001 Corporate Quality
  • ISO10012-1, ANSI/NCSL Z540-1-1994 Structured System
  • Global Calibration Services Available
  • Loaner Units Available on Select Programs, Consult Customer Service
  • OMEGACARESM Extended Warranty Program Available on Selected Products, Consult Sales
Click on the links to the right for calibration specifics or download the OMEGACALSM Calibration and Testing Services Overview(pdf).

ISO9001, Stamford, CT   ISO9001, Manchester, UK   Mobile Omegacal™ available   NIST   Factory Omegacal™ available

Wind tunnel OMEGA’s 15' High x 25' Long (5 x 8 Meter) recirculating temperature controlled wind tunnel is used in conjunction with NIST traceable air velocity standards to provide accurate flow calibrations.

Calibrator OMEGA’s in-house calibration standards include a complete line of blackbody calibrators for infrared pyrometer calibration. See Section K.
Services
  • Moblie Services & Certificates
  • Temperature Calibration: Probes, wires sensors & instrumentation
  • Infared Temperature Calibration: Sensors handheld pyrometers, industrial fixed mount systems & blackbody calibrators
  • Relative Humidity Calibration: Sensors, transmitters, meters & recorders
  • Pressure Calibration: transducers, transmitters, gages, & dead weight testers
  • Omegadyne® Force/Strain Calibration: Strain gages & load cells
  • Flow Calibration: Air velocity instrumetns, mass flow meters and controllers, turbine meters and rotameters
  • Analab®: CE and FCC Compliance Testing Services
Photo of man running tests




MMV | 6 | 020