Carrito de Compra  |  Contacto  |  Ayuda  |  Correo electrónico  | 
En México: 01800-953-00-93
Fuera de México:+52 (81) 8335-3774

High Temp Polyimide Flexible Heater, Vacuum Compatible

HTPFH-SERIES

High Temp Polymide Flexible Heaters
 | HTPFH-SERIES

High Temp Polymide Flexible Heaters

MXN2,465.00 HTPFH-05/05-4

1 año de garantía
  • Extremely clean with no outgassing
  • Thin, lightweight, and flexible heaters
  • Power density to 25 W/in² (3.88 W/cm²)
  • Maximum operating temperature of 260°C
  • Perfect for vacuum environments
  • Fast heating/cooling for reduced cycle time
Calentadores flexibles - Ver Productos Relacionados

Descripción

Omega’s high temperature All-Polyimide (AP) heaters are a high performance alternative to our standard polyimide heaters, allowing higher watt densities and temperatures up to 260?. These heaters offer great flexibility for non-flat surfaces and must be clamped to prevent temperature limitations due to PSA or other adhesives.


Our heaters are manufactured with welded lead-wires and epoxy strain reliefs for extreme durability. Their etched-foil designed provides efficient thermal cycling, and uniform output for better process control.


These All-polyimide heaters are also resistant to most chemicals, and are ideal for Medical diagnostics and other analytical instruments due to their no outgassing materials.

Hacer Pedido(Especifique el Número de Modelo)
Número de parte/Desc.
Cant.
Descripción
Quick Ship
HTPFH-025/10-32
MXN2,665.00
Disponible en: Disponible
 
High Temp Polymide Flexible Heater, 10 in x 0.25 in
Quick Ship
HTPFH-05/2-20
MXN2,510.00
Disponible en: Disponible
 
High Temp Polymide Flexible Heater, 2 in x 0.5 in
Quick Ship
HTPFH-05/5-50
MXN2,645.00
Disponible en: Disponible
 
High Temp Polymide Flexible Heater, 5 in x 0.5 in
Quick Ship
HTPFH-05/05-4
MXN2,465.00
Disponible en: Disponible
 
High Temp Polymide Flexible Heater, 0.5 in x 0.5 in
Quick Ship
HTPFH-0105/3-99
MXN2,720.00
Disponible en: Disponible
 
High Temp Polymide Flexible Heater, 3 in x 1.5 in
Quick Ship
HTPFH-3/5-336
MXN3,580.00
Disponible en: Disponible
 
High Temp Polymide Flexible Heater, 5 in x 3 in
Quick Ship
HTPFH-1/1-21
MXN2,575.00
Disponible en: Disponible
 
High Temp Polymide Flexible Heater, 1 in x 1 in
Todas las cantidades que se muestran en MXN
We noticed you are from the US. Visit your local site for regional offers and live support.