Carrito de Compra  |  Contacto  |  Ayuda  |  Correo electrónico  | 
En México: 01800-953-00-93
Fuera de México:+52 (81) 8335-3774

Polymide Flexible Heater, Vacuum Compatible

PFH-SERIES

Polymide Flexible Heater, Vacuum Compatible | PFH-SERIES

Polymide Flexible Heater, Vacuum Compatible

MXN1,580.00 PFH-05/2-8

1 año de garantía
  • Extremely clean with no outgassing
  • Thin, lightweight, and flexible heaters
  • Pressure sensitive adhesive options available
  • Chemically resistant to most acids and solvents
  • Fast heating/cooling for reduced cycle time
  • Passes NASA outgassing ASTM-E595
  • Perfect for vacuum environments
Calentadores flexibles - Ver Productos Relacionados

Descripción

Omega's polyimide flexible heaters are designed to be lightweight, thin, and flexible to cover a wide variety of applications. The etched foil heating allows for the heat energy transfer to be swift and efficient.

The product design and material make this heater resistant to most acids and solvents. The advanced design also makes this heater suitable for vacuum environments and hard to reach areas. The thin feature and the adhesive options allow the polyimide heaters to be placed in very tight locations especially in aircrafts and other equipment at higher altitudes.
Hacer Pedido(Especifique el Número de Modelo)
Número de parte/Desc.
Cant.
Descripción
Quick Ship
PFH-05/1-4
MXN1,560.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 1 in x 0.5 in, 4 Watts
Quick Ship
PFH-05/2-8
MXN1,580.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 2 in x 0.5 in, 8 Watts
Quick Ship
PFH-05/3-12
MXN1,635.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 3 in x 0.5 in, 12 Watts
Quick Ship
PFH-05/5-16
MXN1,655.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 4 in x 0.5 in, 16 Watts
Quick Ship
PFH-05/5-20
MXN1,655.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 5 in x 0.5 in, 20 Watts
Quick Ship
PFH-05/10-41
MXN1,745.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 10 in x 0.5 in, 41 Watts
Quick Ship
PFH-1/1-8
MXN1,595.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 1 in x 1 in, 8 Watts
Quick Ship
PFH-1/2-16
MXN1,665.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 2 in x 1 in, 16 Watts
Quick Ship
PFH-1/3-24
MXN1,750.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 3 in x 1 in, 24 Watts
Quick Ship
PFH-1/4-33
MXN1,720.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 4 in x 1 in, 33 Watts
Quick Ship
PFH-1/5-42
MXN1,725.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 5 in x 1 in, 42 Watts
Quick Ship
PFH-2/2-36
MXN1,725.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 2 in x 2 in, 36 Watts
Quick Ship
PFH-2/3-53
MXN1,760.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 3 in x 2 in, 53 Watts
Quick Ship
PFH-2/4-70
MXN1,815.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 4 in x 2 in, 70 Watts
Quick Ship
PFH-2/5-84
MXN1,860.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 5 in x 2 in, 84 Watts
Quick Ship
PFH-3/3-80
MXN2,015.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 3 in x 3 in, 80 Watts
Quick Ship
PFH-3/4-109
MXN2,140.00
Disponible en: Disponible
 
Polyimide Flexible Heater, 4 in x 3 in, 109 Watts
Quick Ship
PFH-3/5-132
MXN2,300.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 5 in x 3 in, 132 Watts
Quick Ship
PFH-1R-7
MXN1,595.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 1 in Diameter, 7 Watts
Quick Ship
PFH-2R-29
MXN1,740.00
Disponible en: 4 Semanas
 
Polyimide Flexible Heater, 2 in Diameter, 29 Watts
Todas las cantidades que se muestran en MXN
Nota: Working on launching this product in all sites
We noticed you are from the US. Visit your local site for regional offers and live support.