Carrito de Compra  |  Contacto  |  Ayuda  |  Correo electrónico  | 
En México: 01800-953-00-93
Fuera de México:+52 (81) 8335-3774

Thin Film Point Sensitive RTD Sensor

TFPS-Series

Thin Film Point Sensitive RTD Sensor | TFPS-Series

Thin Film Point Sensitive RTD Sensor

MXN1,415.00 TFPS-R-PF3-PD-2-T-40

1 año de garantía
  • Thin, flexible, non-invasive RTDs
  • Fast, accurate response
  • Polyimide, silicone rubber, Mylar™ insulation
  • Waterproof constructions
  • Surface or pressure-sensitive mounts
  • Class A or B tolerance
  • RoHS compliant
Sondas, elementos y asambleas RTD (PT100) - Ver Productos Relacionados

Descripción

Omega offers a wide selection of point-sensitive Thin Film sensors using thin-film RTD elements to meet specific non-invasive application requirements for installation and performance.

Thin Film RTD sensors can be installed virtually anywhere for accurate temperature sensing and fast response in aerospace, medical, and industrial devices. These sensors have an accuracy of ±0.12% at 0°C over a temp range -50°C (-58°F) up to 260°C (500°F).

The Thin Film sensing element offers advantages for each application. Select RTD elements to accurately monitor point temperatures with excellent repeatability (TFPS-Series), Patch-Style thermocouple for fast response surface sensing (TFPS-TC-Series), and extremely sensitive Thermistors (TFPS-Th-Series) for applications with small temperature changes.

All flexible Thin Film sensors feature quick and easy mounting with surface or pressure-sensitive adhesive (PSA), and polyimide, silicone rubber or polyester film insulation.

They also feature waterproof constructions suitable for continuous immersion and standard PTFE or silicone rubber insulated lead wire options as well as stainless steel braid over lead wires.
Hacer Pedido(Especifique el Número de Modelo)
Número de parte/Desc.
Cant.
Descripción
Quick Ship
TFPS-R-P4-PF-2-T-40-P
MXN1,450.00
Disponible en: Disponible
 
Thin Film Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PE-PD-3-T-40-P
MXN880.00
Disponible en: Disponible
 
Thin Film Sensor, 3 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PE-PF-2-T-12-P
MXN800.00
Disponible en: Disponible
 
Thin Film Sensor, 2 Wire, 12 in Lead, Self-Adhesive
Quick Ship
TFPS-R-P4-PF-2-T-40
MXN1,450.00
Disponible en: Disponible
 
Thin Film Sensor, 2 Wire, 36 in Lead, No Adhesive
Quick Ship
TFPS-R-PE-PD-2-T-40-P
MXN880.00
Disponible en: Disponible
 
Thin Film Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-P4-PD-3-T-40-P
MXN1,450.00
Disponible en: Disponible
 
Thin Film Sensor, 3 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PF4-PF-2-T-40-P
MXN1,490.00
Disponible en: Disponible
 
Thin Film Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PE-PF-2-T-40
MXN880.00
Disponible en: Disponible
 
Thin Film Sensor, 2 Wire, 36 in Lead, No Adhesive
Quick Ship
TFPS-R-P4-PD-2-T-40-P
MXN1,450.00
Disponible en: Disponible
 
Thin Film Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PF3-PD-3-T-40-P
MXN1,415.00
Disponible en: 4 Semanas
 
Thin Film Sensor, 3 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PE-PF-2-T-40-P
MXN880.00
Disponible en: Disponible
 
Thin Film Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PE-PD-2-T-12-P
MXN800.00
Disponible en: 4 Semanas
 
Thin Film Sensor, 2 Wire, 12 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PF5-PF-2-T-40-P
MXN1,910.00
Disponible en: 4 Semanas
 
Thin Film Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PF0-PD-2-T-40-P
MXN2,215.00
Disponible en: 4 Semanas
 
Thin Film Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-P4-PS-2-T-40-P
MXN1,450.00
Disponible en: 4 Semanas
 
Thin Film Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-SRE-PF-3-R-36-P
MXN955.00
Disponible en: 4 Semanas
 
Thin Film Sensor, 3 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFPS-R-PF4-PD-2-T-40
MXN1,490.00
Disponible en: 4 Semanas
 
Thin Film Sensor, 2 Wire, 36 in Lead, No Adhesive
Todas las cantidades que se muestran en MXN

Generador de Número de Parte

Construya su Número de Parte Abajo
Opciónes de Descripción:


(1) Insulation seleccionar de:
PE para polyimide with elastomer cover coat
P4 para polyimide
PF0 para polyimide film
SRE para silicone rubber w/ foil backing
PF5 para polyimide film
PF4 para polyimide film
PF3 para polyimide film
P4 para polyimide
PE para polyimide with elastomer coating
SRE para polyimide with elastomer coating

(2) Element seleccionar de:
PD para platinum (0.00385 TCR) 100 Ohms ±0.12% at 0°C (EN60751 Class B)
PF para platinum (0.00385 TCR) 1000 Ohms ±0.12% at 0°C
PW para platinum (0.00375 TCR) 1000 Ohms ±0.12% at 0°C
PS para platinum (0.00385 TCR) 10000 Ohms ±0.12% at 0°C

(3) Number of Wires seleccionar de:
2 para 2 wires
3 para 3 wires
4 para 4 wires

(4) Cable Insulation seleccionar de:
R para silicone rubber
T para PFA

(5) Lead Length (Contact sales for other lengths) seleccionar de:
12 para 12 in
36 para 36 in
40 para 40 in
120 para 120 in

(6) Adhesive backing seleccionar de:
Nada (dejar el campo en blanco) para None
-P para with adhesive
Nota: Todas las combinaciones pueden no ser válidas, revise la hoja de especificaciones para números de parte válidos
Did you know Omega has an office in the United States with local pricing and live engineers to support you in your time zone?