|
|
|
|
|
The ASK Series of DIN rail mounted fuse holders provides circuit
protection for any industrial control system. Two standard fuse
styles are supported: 14x51 mm (ASK 6) and 10x38 mm (ASK 4).
Single pole, double pole, and 3 pole models are available, with or
without blown fuse indicator lights. Fuses can be purchased
separately (see accessories chart below).
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: For our entire selection of fuses, visit www.omegamation.com, or see related links below
Ordering Example: (1) ECNR1 10x38 mm fuses, 250V, 1A, USD$420.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
|
|
|
|
MEN/MEQ Style Fuses: |
General Purpose Class M (10x38 Midget) Time Delay Fuses, 250 VAC & 500 Vac |
|
|
|
HCLR Series: |
600V Fast Acting Fuses, Class CC 10x38, 0.5 to 30 Amps |
|
|
|
|
|
|
EGB3000: |
Molded Case Circuit Breakers |
|
|
|
DSUB: |
DIN Rail Interface Modules |
|
|
|
|
|
|