TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Heaters Products >> Tubular Heaters >> Tubular Heaters >> ATS and ATU Series

Tubular Heaters with Flat Cross-Sections

ATS and ATU Series   
RoHS
 
Tubular Heaters
ATS and ATU Series:Tubular Heaters with Flat Cross-Sections
Click for larger image.
   
INCOLOY Sheath
575 - 1350 Watts
120 and 240 Volt
26 - 38 W/In2
1600°F (870°C) Maximum Sheath Temperature
Straight Elements (type ATS)
U-Shape Elements (type ATU)

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF View a printer friendly page

FEATURES
Flat-Pressed after triangulation to increase contact surface, improve heat conductivity.
Series Wiring: Two or more elements of equal wattage may be connected in series on line voltages up to 480 volts. For application details see Tubular Heater Overview section.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 ATU-1057/240V    Consult sales   Incoloy Sheath, 240Vac, 575 Watts, U-Shape RoHS compliant
 ATU-1267/240V    Consult sales   Tubular Heater, 240 Vac, 675 Watts, 3/8" diameter RoHS compliant
 ATS-2610/120V    Consult sales   Tubular Heater,3/8" diameter, 600 Watts, 120 VAC RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3) (4)   
Qty:

Option Descriptions
(1) Element Shape
  Select
ATS- for Straight
ATU- for U Shaped
(2) Sheath A Dimension
  Select
10 for 10 1/2 inches 27 cm
12 for 12 7/8 inches 33 cm
13 for 13 inches 33 cm
16 for 16 1/2 inches 42 cm
21 for 21 1/8 inches 54 cm
26 for 26 1/8 inches 66 cm
33 for 33 1/2 inches 85 cm
43 for 42 7/8 inches 110 cm
(3) Wattage
  Select
57 for 575 Watts
67 for 675 Watts
60 for 600 Watts
90 for 900 Watts
10 for 1000 Watts
12 for 1200 Watts
13 for 1350 Watts
(4) Voltage
  Select
/120V for 120 Vac
/240V for 240 Vac
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   

   Back to topBack to top




MMV | 6 | 020