|
|
|
|
|
|
USD$4,840.00
CA-4PC24-4A-015
|
|
Twist Lock Connector/Flying Lead Configuration
|
|
Ready Made Cable Assemblies
|
|
Designed to Fit Most Popular Load Cells and Pressure Transducers
|
|
4.6 m (15') Length Standard, Other Lengths Available
|
|
PVC or FEP Insulation
|
View related products - Accessories
|
| |
|
|
|
OMEGA offers a variety of pre-made cable
assemblies for pressure transducers and load
cells with 6-pin twist lock style connectors.
Standard length is 4.6 m (15') but other
lengths are also available. Cables include a
6-pin female connector on one end and color
coded stripped ends on the other.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: * Note: 6 conductor cables only required when using them on a product that has an internal shunt or input sensing leads.
For RoHS compliant cable assemblies add "-R" to the part number, for no additional charge.
Ordering Example: (1) CA-6PC24-4-015 15 ft Cable assembly with PVC insulation to fit LCHD load cells with ranges <=5000 lb, USD$5,170.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
LC204: |
High Accuracy Miniature Universal Load Cells | 2" Diameter | 25 to 10,000 lb |
|
|
|
LCHD: |
Low Profile "Pancake Style" Load Cell |
|
|
|
|
|
|
|
|