TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Temperature and Proc... >> Autotune Controllers... >> CNPt Series

Platinum Series Microprocessor-Based PID Controllers

CNPt Series   
5 year warranty CE RoHS
 
PID Controller for Temperature, Process and Strain Control
CNPt Series:Platinum Series Microprocessor-Based PID Controllers
Click for larger image.
   
USD$7,055.00  CN32PT-220
Strain & Bridge Inputs, 6 Digit Display and Upgraded Platinum Software Now Available
Industry Leading Performance (20 Samples / Sec), High Accuracy
Up to 6 Programmable Control/Alarm/Re-transmission/Relay Outputs
Full Autotune PID with Fuzzy Logic Adaptive Control
Up to 99 Programs with 16 Ramps and Soaks and Chaining
No Jumpers to Set, Totally Firmware Configurable
USB Communications Standard on Every Model
Meter and Alarm only versions also available
Support Heating & Cooling Control

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Watch the Platinum Series Video The Industry Leading Omega's PLATINUM Series family of microprocessor-based PID controllers offer unparalleled flexibility in process measurement. While extremely powerful and versatile, great care has gone into designing a product that is very easy to set-up and use. The automatic hardware configuration recognition eliminates the need for jumpers and allows the firmware to automatically simplify itself, eliminating all menu options that do not apply to a specific configuration. Offered in 1⁄32, 1⁄16, and 1⁄8 DIN sizes, the 1⁄16 and 1⁄8 DIN models can be configured with dual displays, models are available with single and dual 4 digit displays or single 6 digit display.

Each unit allows the user to select the input type from 9 thermocouple type, Pt RTDs, thermistors, DC voltage, or DC current, and Strain & Bridge inputs. The full bidirectional voltage or current inputs are fully scalable to virtually all engineering units, with a selectable decimal point that is perfect for use with pressure, flow, or other process input.

Up to 6 programmable outputs and additional unique features make the PLATINUM Series "The Most Powerful" product in its class. Some of these additional standard features are: remote setpoint for cascaded control set-ups, high-high/low-low alarm functionality, external latch reset, external ramp and soak program initiation, combination heat/cool control mode, configuration save and transfer, and configuration password protection.

Free Downloadable Software (Upgraded Version is Available Now!)
Free Downloadable Configurator Windows Application Software (Platinum Configurator and USB Driver)
  • Fully Configure all PLATINUM Functions/Parameters
  • Auto-Connect Through USB Channel
  • Load/Save PLATINUM Configuration Files
  • Performance Tracking (Charting) with Data Capture
An advanced multi-stage ramp and soak sequencer supports up to 99 profiles of 8 segment ramp/soak sequences. Profiles may be linked to provide extended sequences and auxiliary outputs may be triggered based on individual Ramp or Soak states to provide external control over blowers, mixers or other auxiliary control functions.

Embedded Ethernet and Serial Communications
Optional embedded ethernet on the 1⁄16 and 1⁄8 DIN models allow the units to connect directly to an Ethernet network and transmit data in standard TCP/IP packets, or serve Web pages over a LAN or the Internet. Optional serial communications are also available configurable as RS232 or RS485, with straightforward ASCII commands or MODBUS®. All three types of communications interfaces can be installed and active simultaneously.

LabVIEW Driver
The Platinum LabVIEW driver is the National Instrument device driver for communicating with Omega Platinum Controllers via Modbus RTU/ASCII and Modbus TCP protocols. The driver allows easy access to the internal data, configuration settings, and operating functions of the Platinum product family.

The LabVIEW instrument driver reduces the application development time and simplifies instrument control. With the Platinum LabVIEW driver, customers can quickly communicate with the instrument and develop robust test applications and software.

DasyLab
Support for the easy-to-use DasyLab software solves complex data acquisition and control problems by allowing you to work with flowcharts directly on your PC screen. The high input accuracy, advanced process control, extended sequencing capability and flexible output options of a Platinum controller may be easily integrated with the rich set of function modules provide by the DasyLab software. The DasyLab software may be integrated thru the Platinum serial, Ethernet or USB connections.

*If you have the previous firmware version 1.3.0.25 installed, please upgrade it to the latest.

Comparison Chart See full comparison chart

Pt Series FeaturesPerformance Vs Competition Benefits
Up to 20 Input Samples per Second with 24-bit ADCBest in classImproved control for responsive systems such as flow or weight control in factory automation and process industries.
Up to 99 Programs with 16 Ramps and Soaks Including Ramp/Soak Events and Remote Start. Chainable for unmatched programmability.Best in classCombines with the measurement accuracy feature to provide precise control in menu-driven applications such as plastics, food, and ceramics processing.


Software: Omega Enterprise Gateway (OEG)

SPECIFICATIONS
INPUTS
Input Types: Thermocouple, RTD, Thermistor, Analog Voltage, Analog Current, Strain & Bridge Inputs
Current Input: 4 to 20 mA, 0 to 24 mA scalable
Voltage Input: 100 mV, 1 V, 10 Vdc scalable
Thermocouple Input (ITS 90): K, J, T, E, R, S, B, C, N
RTD Input (ITS 90): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385, 0.00392 (100Ω only), or 0.003916 (100 Ω only) curves
Thermistor Input: 2252 Ω, 5K Ω, 10K Ω
Strain Input: 100 mV, 50 mV
Excitation: Firmware selectable (no jumpers to set) to 5, 10, 12, and 24 Vdc @ 25 mA (24V for AC Units Only)
Configuration: Differential
Polarity: Bipolar
Accuracy: See full table below
Resolution: 0.1° temperature; 10 µV process
Input Impedances:
    Process Voltage/Strain: 10M Ω for ±100 mV, 1M Ω for other voltage ranges
    Process Current: 5 Ω
    Thermocouple: 10K Ω max
    Auxiliary Input (Remote Setpoint): 3.5K Ω for 0-10 V, 50K Ω for 0-1 V, 50 Ω for Current
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C (cold junction compensation)
    Process/Strain: 50 ppm/°C
A/D Conversion: 24-bit sigma delta
Reading Rate: 20 samples per second
Digital Filter: Programmable from 0.05 seconds (filter = 1) to 6.4 seconds (filter = 128)
CMRR: 120 dB
Setpoint Adjustment: 4 Digit (-9999 to +9999 counts); 6 Digit (-99999 to +999999)
Warm-Up to Rated Accuracy: 30 mins
Load Regulation: 1.1%

CONTROL MODES
Action: Reverse (heat), direct (cool), or heat/cool
Auto-Tune: Operator initiated from front panel
Adaptive Tune: User selectable; fuzzy logic continuous PID tuning optimization
Control Modes: ON/OFF or the following time/amplitude proportional control modes; selectable manual or auto PID, proportional, proportional with integral, proportional with derivative
Cycle Time: 0.1 to 199 seconds
Ramp and Soak: Up to 99 saved ramp and soak programs, up to 8 ramp and 8 soak segments with individually selectable events per program
Ramp and Soak Segment Times: 00.00 to 99.59 (HH:MM) or 00.00 to 99.59 (MM:SS)

CONTROL OUTPUTS
Analog Output: Non-isolated, programmable for control or retransmission; Voltage Output 0-10V output. 500Ohms Min. Accuracy 0.1%(1); Current Output 0-20mA output. 500Ohms Max. Accuracy 0.1%(1)(2); Step response time 100ms(3)
DC Pulse: Non-isolated; 10 Vdc at 20 mA
SPST Relay: Single pole, single throw mechanical relay, 250 Vac or 30 Vdc at 3 A (resistive load)
SPDT Relay: Single pole, double throw mechanical relay, 250 Vac or 30 Vdc at 3 A (resistive load)
SSR: 20 to 265 Vac at 0.05 to 0.5 A (resistive load)
Isolated Analog: 1.5kV Isolation(4), programmable for control or retransmission; Voltage Output 0-10V output. 500Ohms Min. Accuracy 0.1%(1); Current Output 0-20mA output. 500Ohms Max. Accuracy 0.1%(1)(2); Step response time 100ms(3)
Isolated DC Pulse: 1.5kV Isolation(4); 10Vdc at 20mA
(1) At 25C.
(2) Output scaling required for stated accuracy. Refer to Platinum Current Output Application Note.
(3) Filter setting of 1.
(4) Isolated outputs not individually isolated.

COMMUNICATIONS (USB STANDARD, OPTIONAL SERIAL AND ETHERNET)
Connection:
    USB: Female micro-USB
    Ethernet: Standard RJ45
    Serial: Screw terminals
USB: USB 2.0 host or device
Ethernet Standards Compliance: IEEE 802.3 10/100 Base-T autoswitching, TCP/IP, ARP, HTTPGET
Serial: Software selectable RS232 or RS485; programmable 1200 to 115.2 K baud
Protocols: Omega ASCII, Modbus® ASCII/RTU

ISOLATION
Approvals: UL, cUL, CE
Power to Input/Output: 2300 Vac per 1 min test; 1500 Vac per 1 min test (low voltage/power option)
Power to Relays/SSR Outputs: 2300 Vac per 1 min test
Relays/SSR to Relay/SSR Outputs: 2300 Vac per 1 min test
RS232/RS485 to Inputs/Outputs: 500 Vac per 1 min test


Input Type Description Range Accuracy
Process/Strain Process Voltage 50 mV, 100 mV, 1, 10 Vdc 0.03% FS
Process Process Current Scalable within 0 to 24 mA 0.03% FS
J Iron-Constantan -210 to 1200C (-346 to 2192F) 0.4C (0.7F)
K CHROMEGA™-ALOMEGA™ -270 to -160C (-454 to -256F)
-160 to 1372C (-256 to 2502F)
1.0C (1.8F)
0.4C (0.7F)
T Copper-Constantan -270 to -190C (-454 to -310F)
-190 to 400C (-310 to 752F)
1.0C (1.8F)
0.4C (0.7F)
E CHROMEGA™-Constantan -270 to -220C (-454 to -364F)
-220 to 1000C (-364 to 1832F)
1.0C (1.8F)
0.4C (0.7F)
R Pt/13%Rh-Pt -50 to 40C (-58 to 104F)
40 to 1788C (104 to 3250F)
1.0C (1.8F)
0.5C (0.9F)
S Pt/10%Rh-Pt -50 to 100C (-58 to 212F)
100 to 1768C (212 to 3214F)
1.0C (1.8F)
0.5C (0.9F)
B 30%Rh-Pt/6%Rh-Pt 100 to 640C (212 to 1184F)
640 to 1820C (1184 to 3308F)
1.0C (1.8F)
0.5C (0.9F)
C 5%Re-W/26%Re-W 0 to 2320C (32 to 4208F) 0.4C (0.7F)
N Nicrosil-Nisil -250 to -100C (-418 to -148F)
-100 to 1300C (-148 to 2372F)
1.0C (1.8F)
0.4C (0.7F)
RTD Pt, 0.00385, 100 Ω, 500 Ω, 1000 Ω -200 to 850C (-328 to 1562F) 0.3C (0.7F)
RTD Pt, 0.003916, 100 Ω -200 to 660C (-328 to 1220F) 0.3C (0.7F)
RTD Pt, 0.00392, 100 Ω -200 to 660C (-328 to 1220F) 0.3C (0.7F)
Thermistor 2252 Ω -40 to 120C (-40 to 248F) 0.2C (0.35F)
Thermistor 5K Ω -30 to 140C (-22 to 284F) 0.2C (0.35F)
Thermistor 10K Ω -20 to 150C (-4 to 302F) 0.2C (0.35F)

Accessories
Use the optional PT-USB-CABLE for a NEMA4 rated panel mount USB connector. A 12" (304mm) length cable connects from USB port of Platinum controller to your control panel. This accessory includes a protective end cap when not in use.

The PT-USB-ADAPTER, which is supplied with each unit, can be plugged into the controller and be used with a standard USB 2.0 memory stick.

This 1 GB USB thumbdrive has a standard USB connector on one end and a micro-USB connector on the other end. It is convenient for transferring files between your PC and your PLATINUM unit.
Optional PT-USB-CABLE
Optional 1 GB USB thumbdrive

The part numbers listed below are only examples. Many more configurations are offered and can be constructed using the part number builder at the bottom of this page.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Click to expand/minimize a list of what others bought with the CN32PT-220  CN32PT-220 In Stock   7,055.00    1/32 DIN 4 Digit Display Controller with Dual SSR Outputs RoHS compliant
Click to expand/minimize a list of what others bought with the CN32PT-440-DC  CN32PT-440-DC In Stock   7,825.00    1/32 DIN 4 Digit Display Controller with Two DC Pulse Outputs, 10-36 Vdc Powered RoHS compliant
Click to expand/minimize a list of what others bought with the CN32PT-224-C24  CN32PT-224-C24 In Stock   9,970.00    1/32 DIN 4 Digit Display Controller with Two SSR Outputs, One DC Pulse Output, and RS232 / RS485 Serial Communications RoHS compliant
Click to expand/minimize a list of what others bought with the CN16PT-330  CN16PT-330 In Stock   8,130.00    1/16 DIN 4 Digit Display Controller with Dual SPDT Mechanical Relays RoHS compliant
    CN16DPT-305-EIP-DC 1 Week   11,965.00    1/16 DIN 4 Digit Dual Display Controller with One SPDT Mechanical Relay Output, One Analog Output, and Ethernet Communications, 10-36 Vdc Powered RoHS compliant
Click to expand/minimize a list of what others bought with the CN16DPT-144-EIP  CN16DPT-144-EIP 2 Weeks   12,115.00    1/16 DIN 4 Digit Dual Display Controller with One SPST Mechanical Relay Output, Two DC Pulse Outputs, and Ethernet Communications RoHS compliant
    CN8PT-305-DC 2 Weeks   10,125.00    1/8 DIN 4 Digit Display Controller with One SPDT Mechanical Relay Output, One Analog Output, 10-36 Vdc Powered RoHS compliant
    CN8PT-330-EIP-DC In Stock   12,270.00    1/8 DIN 4 Digit Display Controller with Two SPDT Mechanical Relay Outputs and Ethernet Communications, 10-36 Vdc Powered RoHS compliant
Click to expand/minimize a list of what others bought with the CN8PT-144-006  CN8PT-144-006 2 Weeks   12,270.00    1/8 DIN 4 Digit Display Controller with One SPST Relay Output, Two DC Pulse Outputs, and One Isolated Analog Output RoHS compliant
    CN8EPT-220 1 Week   11,195.00    1/8 DIN 6 Digit Display Controller with Dual SSR Output RoHS compliancy undetermined
    CN8DPT-145-C24-EIP 2 Weeks   15,335.00    1/8 DIN 4 Digit Dual Display Controller with One SPST Mechanical Relay Output, One DC Pulse Output, One Analog Output, RS232 / RS485 Serial Communications, and Ethernet Communications RoHS compliant
    CN8PT-330-110 1 Week   11,965.00    1/8 DIN 4 Digit Display Controller with Two SPDT Mechanical Relay Output and Two Isolated SPST Relays RoHS compliancy undetermined
 Accessories
    PT-USB-ADAPTER 4 Weeks   257.00    Standard USB to Micro USB Adapter RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PT-USB-CABLE  PT-USB-CABLE 3 Weeks   555.00    USB Micro to Standard Cable with Panel Mount Connector RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PT-USB-1  PT-USB-1 3 Weeks   535.00    1 GB Double-Ended USB Stick (Male Micro and Male Standard) RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with quickstart manual with downloadable operators manual. Free Omega Enterprise Gateway software can be downloaded for use with a PC to log data from the unit via any installed communications channel.

All units come with USB communications standard but the Ethernet communications option is not available on 1/32 DIN models.

CAL-3 default input is K Type T/C in Deg_C, and please contact sales if other input types are needed.
 Part Number Builder
(1) (2) (3) (4) (5) (6)   
C
C
N
N
Qty:

Option Descriptions
(1) DIN Size / Display
  Select
32PT for 1/32 DIN 4 Digit Single Display
16PT for 1/16 DIN 4 Digit Single Display
16DPT for 1/16 DIN 4 Digit Dual Display
8PT for 1/8 DIN 4 Digit Single Display
8DPT for 1/8 DIN 4 Digit Dual Display
8EPT for 1/8 DIN 6 Digit Single Display
(2) Output Configuration
  Select
-330 for 2 SPDT Mechanical Relay Outputs
-220 for 2 Solid State Relay Outputs
-304 for 1 SPDT Mechanical Relay & 1 DC Pulse Output
-305 for 1 SPDT Mechanical Relay & 1 Analog Output
-440 for 2 DC Pulse Outputs
-224 for 2 Solid State Relay & 1 DC Pulse Output
-225 for 2 Solid State Relay & 1 Analog Output
-144 for 1 SPST Mechanical Relay & Two DC Pulse Outputs
-145 for 1 SPST & 1 DC Pulse & 1 Analog Output
-444 for 3 DC Pulse Outputs
-445 for 2 DC Pulse & 1 Analog Output
(3) Isolated Output Configuration
  Select
Nothing(leave field blank) for Not Installed
-006 for One Isolated Analog Output(1/8 DIN only)
-110 for Two SPST Relays(1/8 DIN only)
-116 for Two SPST Relays and One Isolated Analog Output(1/8 DIN only)
-220 for Two SSR Outputs(1/8 DIN only)
-226 for Two SSR and One Isolated Analog Output(1/8 DIN only)
-770 for Two DC Pulse Outputs(1/8 DIN only)
-776 for Two DC Pulse and One Isolated Analog Output(1/8 DIN only)
(4) Serial Communications
  Select
Nothing(leave field blank) for Not Installed
-C24 for RS232 / RS485 Communications
(5) Ethernet Communications
  Select
Nothing(leave field blank) for Not Installed
-EIP for Ethernet Communications & Web Server (not available on 1/32 DIN Models)
(6) Power Source
  Select
Nothing(leave field blank) for Standard 90 to 240 Vac Powered
-DC for 12 to 36 Vdc Powered
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download Platinum Series Temperature & Process Controllers
   Download Quick Start Platinum Series Temperature & Process Controllers User Manual
   Download Platinum Series User Manual - Load Save File Format
   Download Platinum Series User Manual - Modbus Interface
   Download Platinum Series Configurator SoftwareManual
   Download Serial Communication Protocol
   Download Using OMEGA Data Acquisition Products with DASYLAB
 Related Products
OEG_Software OEG_Software:
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA
DPPt Series DPPt Series:
PLATINUM™ Series Digital Panel Meters
DP24-E DP24-E:
1/8 DIN Economical Process Meter - Discontinued
MDS8PT MDS8PT:
PLATINUMTM Series Universal Benchtop Digital Panel Meter
CP, DPP, RHS, RHP, RS Series CP, DPP, RHS, RHP, RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
HBM-M-Series HBM-M-Series:
HBM High Temperature Strain Gauges | High Temperature and Resistant to Alternating Loads
   

   Back to topBack to top




MMV | 6 | 020