|
|
|
|
|
|
|
|
Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
|
|
Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
|
|
Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
|
|
Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
|
|
Available with Built-In Type K Thermocouple— Type J Thermocouple and Low Noise Options are Also Available
|
|
Long Operating Life—Over 10,000-Plus Hours of Continuous Operation Under Normal Conditions
|
|
Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
|
|
2.5 to 6 ìm Infrared Radiation Wavelength
|
View related products - Radiant Heaters
|
| |
|
|
|
Semi-Finished Series CRB E-Mitters listed to the
right are stocked ready for color glazing. Colors
available are metamorphing rose (cold) to grey
(hot), traditional white, metamorphing yellow
(cold) to orange (hot), and black.
They can be terminated with beaded leads up to
152 mm (6") long with spliced-on lead wire for
lengths beyond 152 mm (6") and straight, ring,
or spade terminals. Some are available with a
thermocouple (any length).
Model Number |
Wattage |
Voltage Vac |
Color |
Watt Density* |
Heater Body Temperature** (Typical Operating) |
Without Thermocouple |
Standard Type K Thermocouple |
Watts/in2 |
Watts/cm2 |
°F |
°C |
CRB10216 |
CRB10217 |
150 |
220/240 |
Rose to Grey |
6.48 |
1.00 |
560 |
293 |
CRB00216 |
CRB00217 |
150 |
220/240 |
White |
6.48 |
1.00 |
560 |
293 |
CRB10006 |
CRB10008 |
250 |
220/240 |
Rose to Grey |
10.80 |
1.67 |
756 |
402 |
CRB00006 |
CRB00008 |
250 |
220/240 |
White |
10.80 |
1.67 |
756 |
402 |
CRB10014 |
CRB10016 |
400 |
220/240 |
Rose to Grey |
17.27 |
2.68 |
942 |
506 |
CRB00014 |
CRB00016 |
400 |
220/240 |
White |
17.27 |
2.68 |
942 |
506 |
CRB10020 |
CRB10022 |
650 |
120 |
Rose to Grey |
28.07 |
4.35 |
1156 |
624 |
CRB00020 |
CRB00022 |
650 |
120 |
White |
28.07 |
4.35 |
1156 |
624 |
CRB10023 |
CRB10025 |
650 |
220/240 |
Rose to Grey |
28.07 |
4.35 |
1156 |
624 |
CRB00023 |
CRB00025 |
650 |
220/240 |
White |
28.07 |
4.35 |
1156 |
624 |
CRB10088 |
CRB10165 |
650 |
480 |
Rose to Grey |
28.07 |
4.35 |
1156 |
624 |
CRB00088 |
CRB00165 |
650 |
480 |
White |
28.07 |
4.35 |
1156 |
624 |
CRB10028 |
CRB10030 |
1000 |
120 |
Rose to Grey |
43.18 |
6.69 |
1420 |
771 |
CRB00028 |
CRB00030 |
1000 |
120 |
White |
43.18 |
6.69 |
1420 |
771 |
CRB10031 |
CRB10033 |
1000 |
220/240 |
Rose to Grey |
43.18 |
6.69 |
1420 |
771 |
CRB00031 |
CRB00033 |
1000 |
220/240 |
White |
43.18 |
6.69 |
1420 |
771 |
CRB10089 |
CRB10045 |
1000 |
480 |
Rose to Grey |
43.18 |
6.69 |
1420 |
771 |
CRB00089 |
CRB00045 |
1000 |
480 |
White |
43.18 |
6.69 |
1420 |
771 |
* Watt density calculated using heater face surface area.
** E-Mitter heater body temperature as measured with internal thermocouple when mounted face down in stock CRK reflector and operating in 22°C (72°F) room ambient.
Ordering Example: CRB10216, curved faced radiant heater, 150 W 220/240 Vac, rose to grey.
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: E-Mitters listed have 89 mm (3.5") ceramic bead insulated leads, #8-10 spade terminals, and a one-piece spring clip for mounting. WARNING: Hazard of Electric Shock. Installation must be grounded to earth to avoid shock hazard. Disconnect power to installation before servicing or installing heater. WARNING: Do not use Copper Wire to make connections inside this heater. High temperatures will oxidize copper. Use of nickel plated or nickel clad insulated copper wire is recommended. Wire insulation rating must be suitable for the ambient temperature of the wiring installation. CRK housings come complete with housing body, end plates, 5/16-18 mounting bolts, cover and ground lug. Note: These housings do not include the reflectors needed for mounting the heaters or the terminal block (Model number EHD-108-101) required for wiring each heater. * Watt density calculated using heater face surface area. ** E-Mitter heater body temperature as measured with internal thermocouple when mounted face down in stock CRK reflector and operating in 22°C (72°F) room ambient.
Ordering Example: (1) CRB00020 650 Watts, 120 Volt, Color; White, USD$1,555.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
CRC: |
Curved Face Ceramic Radiant Heaters 60 x 122 mm (2.36 x 4.80") |
|
|
|
|
CRS: |
Curved Face Ceramic Radiant Heaters 60 x 60 mm (2.36 x 2.36") |
|
|
|
CRL: |
Curved Face Ceramic Radiant Heaters 95 x 295 mm (3.72 x 11.61") |
|
|
|
|
|
|