5 Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
Available with Built-In Type K Thermocouple— Type J Thermocouple and Low Noise Options are Also Available
Long Operating Life—Over 10,000-Plus Hours of Continuous Operation Under Normal Conditions
Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
Easiest Replacement of Heaters in the Industry
E-Mitters are easily replaced by removing the top cover.
Wiring entrance side covers are not affected. The heater
lead wires are insulated with ceramic beads and connected
to ceramic terminal blocks. Heaters can be wired to function
individually or grouped into heating zones.
Model Number
Wattage
Voltage
Color
Watt Density*
Heater Body Temperature** (Typical Operating)
Without Thermocouple
Standard Type K Thermocouple
With Type J Thermocouple
(Watts/ in2)
(Watts/ cm2)
°F
°C
CRC10005
CRC10007
—
125
220/240
Rose to Grey
10.80
1.67
756
402
CRC00005
CRC00007
—
125
220/240
White
10.80
1.67
756
402
CRC10013
CRC10015
—
200
220/240
Rose to Grey
17.27
2.68
942
506
CRC00013
CRC00015
—
200
220/240
White
17.27
2.68
942
506
CRC10018
CRC10020
—
325
120
Rose to Grey
28.07
4.35
1156
624
CRC00018
CRC00020
—
325
120
White
28.07
4.35
1156
624
CRC10021
CRC10023
—
325
220/240
Rose to Grey
28.07
4.35
1156
624
CRC00021
CRC00023
—
325
220/240
White
28.07
4.35
1156
624
CRC10064
CRC10140
CRC10014
325
480
Rose to Grey
28.07
4.35
1156
624
CRC00064
CRC00140
—
325
480
White
28.07
4.35
1156
624
CRC10024
CRC10026
—
500
120
Rose to Grey
43.18
6.69
1420
771
CRC00024
CRC00026
—
500
120
White
43.18
6.69
1420
771
CRC10027
CRC10029
—
500
220/240
Rose to Grey
43.18
6.69
1420
771
CRC00027
CRC00029
—
500
220/240
White
43.18
6.69
1420
771
CRC10066
CRC10141
—
500
480
Rose to Grey
43.18
6.69
1420
771
* Watt density calculated using heater face surface area.
** E-Mitter [operating in 22°C (72°F) ambient] body temperature measured with internal thermocouple.
*** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm).
Ordering Example: CRC10007, radiant heater with K thermocouple, 125 watts, 220/240 Vac rose to grey.
† All dollar amounts on this site are shown in US currency.
Note: * Watt density calculated using heater face surface area. ** E-Mitter [operating in 22°C (72°F) ambient] body temperature measured with internal thermocouple. *** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (ìm).