|
|
|
|
|
|
|
|
Provides Safe, Clean, Radiant Heat Anywhere
|
|
Easy Installation
|
|
Not Affected by Vibration— High Mechanical Strength
|
|
Good Resistance to Atmospheric Contamination
|
|
Does Not Generate Visible Light—Only Heat
|
|
Reversible Color Change Feature
|
|
3.5 to 7 ìm Infrared Radiation Wavelength
|
View related products - Radiant Heaters
|
| |
|
|
|
Screw-In Bulb E-Mitters
The CRE and CRR Style E-Mitter’s are hollow ceramic
heaters with a unique thin wall construction and geometrical
shape to facilitate fast heating and cooling rates.
The resistance coil is embedded into the specially designed
circular ceramic E-mitter surface, providing extremely
uniform heat transmission with low element surface
temperatures.
Because of the convenient screw-in style termination, CRE
& CRR E-Mitters are recognized as a tremendously versatile
source for localized spot heating. They can be used virtually
anywhere quickly and easily by simply installing the CRE
E-Mitter into common porcelain/ceramic insulated bulb
sockets—like any ordinary light bulb.
Custom Engineered/Manufactured Heaters
Understanding that an electric heater can be very application
specific, for sizes and ratings not listed, OMEGA™ will design
and manufacture a CRE and CRR bulb style ceramic infrared
heater to meet your requirements.
Typical Applications
• Plastic Thermoforming and Vacuum Forming
• Curing Adhesives
• Curing Dental Composite Material
• Heating Laboratory Samples and Specimens
• Comfort Heat for Agricultural, Zoological and Reptilian Pet Applications
• Prevent Moisture Accumulation and Freezing in Electrical Control Boxes
• Resistor Banks
• Agricultural
Standard CRE E-Mitters |
Model No. |
Diameter |
Wattage |
Voltage |
Color |
Watt Density |
*Surface Temperature (Typical) |
Watt/in2 |
Watt/cm2 |
°F |
°C |
CRE10014 |
60 mm |
60 |
120 |
Rose to Grey |
13.26 |
6.45 |
842 |
450 |
CRE00014 |
60 |
120 |
White |
13.26 |
6.45 |
842 |
450 |
CRE10015 |
100 |
120 |
Rose to Grey |
22.60 |
10.76 |
887 |
477 |
CRE00015 |
100 |
120 |
White |
22.60 |
10.76 |
887 |
477 |
CRE10012 |
75 mm |
60 |
120 |
Rose to Grey |
8.49 |
1.32 |
662 |
350 |
CRE00012 |
60 |
120 |
White |
8.49 |
1.32 |
662 |
350 |
CRE10013 |
100 |
120 |
Rose to Grey |
14.15 |
2.19 |
788 |
420 |
CRE00013 |
100 |
120 |
White |
14.15 |
2.19 |
788 |
420 |
CRE10008 |
90 mm |
150 |
120 |
Rose to Grey |
15.59 |
2.41 |
842 |
450 |
CRE00008 |
150 |
120 |
White |
15.59 |
2.41 |
842 |
450 |
CRE10002 |
250 |
120 |
Rose to Grey |
22.98 |
4.02 |
986 |
530 |
CRE00002 |
250 |
120 |
White |
22.98 |
4.02 |
986 |
530 |
Ordering Example: CRE10008, 150 W, 120 Vac bulb radiant heater.
|
Standard CRR E-Mitters (Color–White) |
Model No. |
Diameter |
Wattage |
Watt Density |
*Surface Temperature (Typical) |
Watt/in2 |
Watt/cm2 |
°F |
°C |
CRR00005 |
75 mm |
60 |
8.77 |
1.36 |
640 |
338 |
CRR00006 |
100 |
14.62 |
2.26 |
710 |
377 |
CRR00003 |
90 mm |
100 |
10.16 |
1.57 |
655 |
346 |
CRR00004 |
150 |
15.24 |
2.36 |
760 |
404 |
CRR00007 |
200 |
20.32 |
3.14 |
950 |
510 |
CRR00008 |
120 mm |
100 |
5.71 |
0.88 |
400 |
204 |
CRR00009 |
150 |
8.57 |
1.33 |
485 |
252 |
CRR00010 |
200 |
14.29 |
2.21 |
670 |
354 |
* E-Mitter [operating in 22°C (72°F) ambient] face temperature measured with internal thermocouple.
Ordering Example: CRR00008, 100 W, 120 Vac bulb radiant heater.
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
|
Back to top
|
|
|