Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
Available with Built-In Type K Thermocouple— Type J Thermocouple and Low Noise Options are Also Available
Long Operating Life—Over 10,000-Plus Hours of Continuous Operation Under Normal Conditions
Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
* Watt density calculated using heater face surface area.
** E-Mitter heater body temperature as measured with internal thermocouple when mounted face down in stock CRK reflector and operating in 22°C (72°F) room ambient.
*** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm).
Ordering Example: CRM10008, curved faced radiant heater, 428 W, 120 Vac, rose to grey.
† All dollar amounts on this site are shown in US currency.
Note: E-Mitters listed have 89 mm (3.5") ceramic bead insulated leads, #8-10 spade terminals, and a one-piece spring clip for mounting. * Watt density calculated using heater face surface area. ** E-Mitter heater body temperature as measured with internal thermocouple when mounted face down in stock CRK reflector and operating in 22°C (72°F) room ambient. *** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (ìm).