|
|
|
|
|
|
|
|
Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
|
|
Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
|
|
Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
|
|
Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
|
|
Available with Built-In Type K Thermocouple— Type J Thermocouple and Low Noise Options are Also Available
|
|
Long Operating Life—Over 10,000-Plus Hours of Continuous Operation Under Normal Conditions
|
|
Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
|
|
2.5 to 6 ìm Infrared Radiation Wavelength
|
View related products - Radiant Heaters
|
| |
|
|
|
Please Specify the Following:
Colors: Standard are metamorphing rose and straight
white, optional are metamorphing yellow and straight black
Wattage: Up to 43 watts/in2 (6.7 watts/cm2)
Voltage: 120, 208, 240, 277, 480 Vac and others
(dependent on design)
Thermocouple: Standard Type K (Type J optional) or
Low Noise Type K (Type J optional)
Optional Features
Additional Power or Thermocouple Lead Lengths
Two-Piece Wave Mounting Clip
Reflectors and Other Accessories
Arrays and Power/Temperature Control Panels
Model Number |
Wattage |
Voltage |
Color |
Watt Density* |
Without Thermocouple |
Standard Type K Thermocouple |
Watts/in2 |
Watts/cm2 |
CRS00002 |
CRS00009 |
162 |
120 |
White |
28.07 |
4.35 |
CRS00005 |
CRS00012 |
162 |
220/240 |
White |
28.07 |
4.35 |
CRS00003 |
CRS00010 |
250 |
120 |
White |
43.18 |
6.69 |
CRS00006 |
CRS00013 |
250 |
220/240 |
White |
43.18 |
6.69 |
*Watt density calculated using heater face surface area.
Ordering Example: CRS00009, radiant heater with K thermocouple, 162 W, 120 Vac, white color.
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: E-Mitters listed have 88.9 mm (3.5") ceramic bead insulated leads, #8-10 spade terminals, and a one-piece spring clip for mounting. *Watt density calculated using heater face surface area.
Ordering Example: (1) CRS00009 radiant heater with K thermocouple, 162 W, 120 Vac, white color., USD$2,100.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
CRT: |
Series CRT E-Mitters Bulb Style Radiant Heater |
|
|
|
CRL: |
Curved Face Ceramic Radiant Heaters 95 x 295 mm (3.72 x 11.61") |
|
|
|
|
|
|