Series CRT — Tube Shaped E-Mitter
OMEGA’s Screw-In Bulb Series CRT E-Mitter is a hollow,
tube-shaped ceramic heater ideally suited for wide
area heating.
Standard colors are metamorphing rose and straight white;
optional are metamorphing yellow and straight black.
Model No.
Wattage
*Surface Temperature (Typical)
120V
240V
°F
°C
CRT10100
—
50
464
240
CRT10101
CRT10106
75
567
297
CRT10102
CRT10107
100
671
355
CRT10103
CRT10108
150
824
440
CRT10104
CRT10109
200
937
503
CRT10105
CRT10110
250
1049
565
* E-Mitter (operating in 22°C (72°F) ambient) surface temperature measured with a thermocouple.
Ordering Example: CRT10103, 150 W, bulb style radiant heater.
† All dollar amounts on this site are shown in US currency.
Note: * E-Mitter (operating in 22°C (72°F) ambient) surface temperature measured with a thermocouple. Ordering Example: (1) CRT10100 120 Volt, 50 Watts, USD$1,930.00