|
|
|
Enhanced Modular Controller Series Master
|
Click for larger image. |
|
|
|
|
Provides PID Process Controls Without a PLC (PID Control Modules Required)
|
|
Supports up to 32 Independent PID Loops with Ramp/Soak
|
|
Protocol Converter Allows Disparate Devices to Communicate and Share Data
|
|
Extensive Built-In Driver List Allows Easy Data Mapping to PLCs and Motion Controllers
|
|
Up to 5 Independent Serial Ports Provide Virtually Unlimited Integration Methods
|
|
10 Base-T/100 Base-TX Ethernet Connection Provides Networking Capability: Runs 4 Ethernet Protocols Simultaneously
|
|
Easy Control of Omega Stepper Motors and Drives (STM Series, 1240i, 3540i, ST Series, STAC6)
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
The Model CSMSTRLE is a communications and control platform
designed for use with Modular Controller Series slave modules. The
CSMSTR uses a proprietary high speed serial protocol to communicate,
via backplane connection, with up to 16 slave modules. Through the
same connection, the Master also provides power to the modules.
When powered up, the CSMSTR automatically identifies and
addresses connected slave modules. By storing the configuration
information of all of the modules, the CSMSTR is able to automatically
configure modules if they are replaced.
The Master provides high-speed RS232/422/485 communication
ports and an Ethernet port for connection to PLCs and motion controllers. An extensive list of master and slave protocol drivers are
available to allow the CSMSTR to share and exchange variable data
with external devices. The 10 Base-T/100Base-TX Ethernet port can
also be used to connect and share data with other devices at high speeds.
The design of the Modular Controller Series high density packaging
and DIN rail mounting saves time and panel space. The controller
snaps easily onto standard top hat (T) profile DIN rail.
The CSMSTR is programmed with Crimson software for
Windows® 2000 or later platforms. The software is an easy to use,
graphical interface which provides a means of communication
configuration, as well as commissioning and calibration of new systems.
Serial cables for G3 HMI, Data Station Plus, and CSMSTR series
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Controllers come with termination plug, terminal power block, and complete operator’s manual.
Ordering Example: (1) PSDR0100 power supply, USD$6,160.00,
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download CSMSTR - CSMSTR Crimson Manual |
Download CSMSTR - Crimson Software Manual |
Download CSPID Series - Process Control PID Modules |
Download CSTC, CSRTD, CSINI, CSINV Series - Process Control Analog Input Modules |
Download CSDIO Series - Process Control Digital I/O Modules |
Download CSOUT Series - Process Control Analog Output Modules |
Download CSSG1 Series - Process Control Strain Gage Modules |
Download Enhanced Modular Controller Series Master LE Hardware Manual RevC |
Software |
Download G3 Series Crimson 3 Programming Software |
Download G3 Series Crimson 2 Programming Software |
Related Products |
|
|
|
G306 Series: |
5.7" Web Enabled Operator Interface Color LCD |
|
|
|
G308 Series: |
8" Web Enabled Graphic LCD Operator Interface Terminal |
|
|
|
G310 Series: |
10" and 15" Web-Enabled Graphic LCD Operator Interface Terminals |
|
|
|
G3 CBL Series: |
Cables for use with the G3 HMIs, DSP series, and CSMSTR series |
|
|
|
|
|
STM Series: |
Integrated Stepper Drives/Motors with Advanced Features and Control Options |
|
|
|
|
|
|
|
|