OMEGALUX™ CWM (Constant Wattage Medium Temperature) heating cable is the ideal answer to those
pipe tracing situations which require higher temperatures for process maintenance as well as freeze protection. No
matter what length of cable is needed, wattage (or heat) produced by each foot of cable remains unchanged.
Caution and Warning!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.
See inside back cover for additional warnings.
Standard Construction
A. Buss wires. Twin 12 AWG copper buss wires provide reliable, consistent electrical current.
B. Buss wire insulation. 11 mil FEP jacket protects and electrically insulates buss wires.
C. Inner sheath. This insulation jacket holds the two buss wires
together and provides the wrapping surface for the nichrome heating wire.
D. Nichrome wire. The nichrome resistance heating wire is the heating component of the cable.
E. Jacket. Flame-retardant insulation jacket is made from
FEP material which protects heating cable and assures long service life. This material is also highly corrosion resistant.
F. Metal braid. Plated copper braid covering the jacket provides a positive ground path.
G. Optional fluoropolymer overjacket. FEP jacket provides
protection from most aqueous and chemically corrosive solutions. Add suffix “-CT” to model number.
Output
Tinned Copper Braid (-C)
FEP Overcoat (-CT) and Tinned Copper Overbraid
Module Length in (mm)
Max Circuit Length feet (m)
Watts/ Foot
Volts
Model No.
Weight lb.(kg)/ 1000'
Model Number
Weight lb.(kg)/ 1000'
4 4
120 240
CWM4-1C CWM4-2C
96 (43.5) 96 (43.5)
CWM4-1CT CWM4-2CT
110 (49.9) 110 (49.9)
18 (457) 30 (762)
350 (106.6) 700 (213.3)
8 8 8
120 240 480
CWM8-1C CWM8-2C CWM8-4C
96 (43.5) 96 (43.5) 96 (43.5)
CWM8-1CT CWM8-2CT CWM8-4CT
110 (49.9) 110 (49.9) 110 (49.9)
18 (457) 24 (610) 37 (940)
245 (74.6) 475 (144.7) 950 (289.5)
12 12 12
120 240 480
CWM12-1C CWM12-2C CWM12-4C
96 (43.5) 96 (43.5) 96 (43.5)
CWM12-1CT CWM12-2CT CWM12-4CT
110 (49.9) 110 (49.9) 110 (49.9)
12 (305) 24 (610) 30 (762)
200 (60.9) 400 (121.9) 800 (243.8)
Minimum length of heating cable is 25 ft. See Pages B-24 to B-28 for heat cable accessories and controls.
† All dollar amounts on this site are shown in US currency.
Note: *Prices above are price per foot.
Steam Cleaning: CWM can withstand 200°C (392°F), 150 psig steam purging of process piping when not energized. Third Party Approvals: See page B-22. Circuit Breaker Selection: To determine the circuit breaker size required divide the Watts/ft (at operating voltage) by the operating voltage. Multiply the result times the total installed cable length in feet. Multiply this result times 1.2 to get the minimum circuit breaker size.
Part Number Builder
Option Descriptions
(1)
Watts/Foot
Select 4 for 4 Watts/Foot 8 for 8 Watts/Foot 12 for 12 Watts/Foot
(2)
Volt
Select 1 for 120 Volt 2 for 240 Volt 4 for 480 Volt
(3)
Type
Select C for Tinned Copper Braid CT for FEP Overcoat and Tinned Copper Overbraid
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.