|
|
|
|
|
|
USD$4,425.00
DB-050772
|
|
Rugged, Reliable, Heavy Duty
|
|
5"(13cm) to 12 1/2"(32cm) Barrel Diameter
|
|
Barrel Temperatures up to 900°F
|
|
APPLICATIONS •Heating barrels of plastic injection molding machines and extruders •Die and die holder heating of plastic extruders and blow molding machines •Autoclaves •Burn-out ovens •Heated kettles •Fluidized beds •Heat treating pipes •Any application requiring heat applied to a cylindrical surface
|
View related products - Band Heaters
|
| |
|
|
|
FEATURES
Ten times the life–only slightly
higher cost. This economical long
life heavy duty band heater has a 3/8
inch thick chrome steel (stainless)
sheath, which offers ten times the life
of a mica band heater at only a
slightly higher cost than mica, and
considerably lower than ceramic
band and aluminum shoe designs.
Flexible one-piece construction
for easy installation and removal.
The unheated section between
heated halves functions as a hinge
and permits repeated opening and
closing for moving heaters from one
application to another. The heavy
duty spring loaded clamping bolt
pulls the heater tight to the work and
maintains tightness by
compensating for expansion.
Heavy duty – uses a pair of
formed 240V OMEGALUX™ PT
series strip heaters.
Spring loaded – for tight fit with
Inconel-x spring and nickel-plated
clamping bolts and nuts—
maintains tightness.
Uniform high temperature
capability. Highly compacted
refractory insulation assures
efficient heat transfer, therefore
lower resistance wire temperatures.
SPECIFICATIONS
Power: 240/480V**
Wattage: 750 to 3250 watts.
Sheath Material: Chrome Steel
Maximum Sheath Temperature: 1200°F
Model No. |
Watts |
W/In2 |
Barrel Dia. In. (cm) |
Wt. lbs. (kg) |
DB-11/2 inches (4cm), 240/480 volts** |
DB-050772 | 770 | 33 | 5 (13) | 1.5 (.7) |
DB-054102 | 1000 | 42 | 5 1/2 (14) | 1.75 (.8) |
DB-060752 | 750 | 27 | 6 (15) | 2 (.9) |
DB-064102 | 1000 | 33 | 6 1/2 (17) | 2 (.9) |
DB-070102 | 1000 | 30 | 7 (18) | 2 (.9) |
DB-074122 | 1250 | 35 | 7 1/2 (19) | 2 (.9) |
DB-080122 | 1200 | 32 | 8 (20) | 2 (.9) |
DB-084162 | 1600 | 40 | 8 1/2 (22) | 2.5 (1.1) |
DB-090152 | 1500 | 35 | 9 (23) | 2.5 (1.1) |
DB-094172 | 1700 | 38 | 9 1/2 (24) | 3 (1.4) |
DB-100182 | 1800 | 38 | 10 (25) | 3 (1.4) |
DB-104122 | 1200 | 24 | 10 1/2 (27) | 3 (1.4) |
DB-114212 | 2100 | 39 | 11 1/2 (29) | 3 (1.4) |
DB-124152 | 1500 | 25 | 12 1/2 (32) | 3 (1.4) |
DB-21/2 inches (6cm), 240/480 volts** |
DBW-064152 | 1525 | 30 | 6 1/2 (17) | 3.75 (1.7) |
DBW-074182 | 1800 | 31 | 7 1/2 (19) | 3.75 (1.7) |
DBW-080202 | 2000 | 35 | 8 (20) | 3.75 (1.7) |
DBW-084222 | 2250 | 34 | 8 1/2 (22) | 3.75 (1.7) |
DBW-090252 | 2500 | 35 | 9 (23) | 3.75 (1.7) |
DBW-100282 | 2800 | 36 | 10 (25) | 3.75 (1.7) |
DBW-104292 | 2950 | 36 | 10 1/2 (27) | 3.75 (1.7) |
DBW-114322 | 3250 | 36 | 11 1/2 (29) | 4 (1.8) |
** The two 240V strip heating elements must be wired in series for 480V
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Watt densities are based on heated area of contact surface only.
|
|
|
|
|
| |
|
Back to top
|
|
|