|
DCT Series 2-Jaw Angular 180° Gripper |
|
 |
|
|
|
|
USD$58,255.00
DCT-12M
|
|
Highly Configurable Modular Automation— Exclusive Direct Connect™ Robohand Technology Provides Multiple Mounting Options
|
|
Full Jaw Opening (180°) Allows Part to be Direct Fed into Gripper, Eliminating One Additional Motion
|
|
Compact Design for Use in Confined Spaces
|
|
Shielding to Repel Chips for Use in Harsh Environments
|
|
Precission Gripper - Repeatability ±0.05 mm (0.002") and Accuracy of ±0.07 mm (0.0028")
|
|
Up to 5 Million Cycles in Typical Applications and 10 Million with Maintenance
|
|
Temperature Rating from -35 to 80°C (-30 to 180°F)
|
|
System Requires 3 to 7 bar (40 to 100 psi) Dry Filtered (40 microns or better) Air Supply
|
|
Accessory Equipment Required— 4-Way 2-Position Pneumatic Control Valve
|
View related products - Motion
|
| |
|
|
 |
DCT Series Pneumatic Grippers are angular grippers with a 180° jaw opening allowing complete release of a directly fed part. Gripper forces ranges from 32 N (7.5 lbs) to 112 N (25 lbs). These pneumatic grippers are compact and designed for confined spaces, but consideration must be given to allow for the additional space required for the rotating jaws. The adjustable stop accessory (BR) will help to reduce the space requirement by restricting the open position. Standard mounting is from the top, but the gripper can also be mounted from the back of the body and will operate in any direction. Each jaw has a useful rotational stroke of 90° for a full 180° opening and there is a over-stroke of approximately 1.5° before reaching the fully gripped position. Jaws have to be designed to close for a grip of 0° gripping position (parallel jaws).
Harsh Environments are no problem for this gripper due to the shielding that repels chips and other particulate from the internal drive mechanism.
Note: To limit shocks at the end of the opening or closing stroke, it is highly recommended to design jaws with minimal inertia (as light and short as possible). Flow control valves make it possible to reduce the rotation speed and are highly recommended.
Pneumatic linear motion automation components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.
PNEUMATIC SPECIFICATIONS IMPERIAL METRIC
Pressure Operating Range: 3 to 7 bar(40 to 100 psi)
Cylinder Type: Double acting
Dynamic Seals: Internally lubricated Buna-N
Valve Required to Operate: 4-way, 2-position
AIR QUALITY REQUIREMENTS
Air Filtration: 40 Micron or better
Air Lubrication: Not necessary*
Air Humidity: Low moisture content (dry)
TEMPERATURE OPERATING RANGE
Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
FKM Seals (Optional): -30 to 150°C(-20 to 300°F)
MAINTENANCE SPECIFICATIONS
Expected Life Normal Application: 5 million cycles w/preventative maintenance 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes
* Addition of lubrication will greatly increase service life.
SPECIFICATIONS DCT-12M
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 32 N (7.2 lb)
Stroke: 90° of stroke for each finger
Weight: 0.09 Kg (0.20 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 12 mm (0.472")
Displacement: 1.92 cm3 (0.117 in3)
TEMPERATURE RANGE
Standard Seals: -35 to 80°C (-30 to 180°F)
FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.06 sec
Accuracy: ±0.07 mm (±0.0028")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position
SPECIFICATIONS DCT-16M
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 70 N (16 lb)
Stroke: 90° of stroke for each finger
Weight: 0.16 Kg (0.35 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 16 mm (0.630")
Displacement: 4.12 cm3 (0.251 in3)
TEMPERATURE RANGE
Standard Seals: -35 to 80°C (-30 to 180°F)
FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.13 sec
Accuracy: ±0.07 mm (±0.0028")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position
SPECIFICATIONS DCT-20M
TOTAL RATED GRIP FORCE, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 112 N (25 lb)
Stroke: 90° of stroke for each finger
Weight: 0.28 Kg (0.62 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 20 mm (0.787")
Displacement: 7.92 cm3 (0.483 in3)
TEMPERATURE RANGE
Standard Seals: -35 to 80°C (-30 to 180°F)
FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.16 sec
Accuracy: ±0.08 mm (±0.003")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Sensor and cable sold separately. Inductive sensor not available on DCT-12M.
Ordering Example: (1) DCT-12M 180° Series Pneumatic Angular Gripper with 18mm (0.71'') jaw opening and gripper force of 32 N(7.2 lbs)., USD$58,255.00
|
|
 |
|
 |
|  |
Related Links -
Related Products
|
Related Products |
|
|
 |
DLT Series: |
Linear Actuator Slides - Pneumatic Linear Motion Modular Series |
 |
|
|
|
 |
B72G-2AKAE3: |
Norgren Excelon® Modular Compressed Air Line Filter/Regulators for Control and Protection of Pneumatic Equipment. |
 |
|
 |
H72A Series: |
Norgren Excelon® Compressed Air Filter Combination Units - Discontinued |
 |
|
|
|
|
|