|
DPDS Series Small Parallel Pneumatic Gripper |
|
|
|
|
|
|
USD$31,720.00
DPDS-047M-009-B-V
|
|
Pneumatic Parallel Gripper Available in 3 Stroke Lengths
|
|
Modular Automation with DIRECTCONNECT, Mates with Slides and Rotaries without Adaptor Plates.
|
|
Multiple Mounting Locations on Top and Back
|
|
Multiple Air Port Locations are Standard
|
|
Full Range Adjustable Magneto Resistive Sensors
|
|
Precision Gripper - Accuracy of ±0.05 mm (±0.002")
|
|
Repeatability of ±0.03 mm (±0.001")
|
|
Gripper Can be Mounted and Operated in Any Orientation
|
|
Up to 5 Million Cycles in Typical Applications
|
|
Up to 10 Million with Maintenance
|
|
Air Pressure Operating Range of 1.5 to 7 bar (20 to 100 psi)
|
|
Temperature Operating Range -35 to 80°C (30 to 180°F)
|
|
Required Air Supply Filter of 40 Micron or Better
|
|
Requires a 4-Way, 2-Position Valve
|
View related products - Motion
|
| |
|
|
|
DPDS Series Pneumatic Gripper is a small parallel 2-jaw
gripper with excellent parallelism and accuracy between the gripper
mounting surface and jaw surface. Jaws are attached to the bottom
and are supported throughout the length of the body. Dowel holes are
located in the body and jaws for exact location.
DPDS Pneumatic Grippers are available in stroke lengths from
2.4 to 6.4 mm (0.09" to 0.25") with a force grip ranging from 62 to 445 N
(14 to 100 lbs). The DPDS pneumatic gripper is a modular automation
component
and can be mounted to DLM Rail Slides or DRF Rotary Actuators
without additional adaptor plates. They can be mounted on the top or
back and have air ports on the top, back and front to support mounting
and operation in any direction. Top manifold air ports can be used to
help eliminate tubing and fittings at the gripper location. Accessory
mounting slots make it easy to add magneto sensors.
Pneumatic linear motion components are double acting air
cylinders that require a dry air supply with filtering to 40 microns or
better. For best control of pneumatic components, flow control valves
(regulating out) should be installed to regulate the speed of the device.
Position sensors can easily be added to motion components to detect
the end of travel positions of the slides, they are the standard method
of communication with the PLC and are available in inductive or
magneto resistive sensing styles and come in both PNP or NPN
signals.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: * Sensor and cable sold separately.
Ordering Example: (2) CABL-010 Quick disconnect 2 m (6') cables, USD$1,715.00 ea., plus (1) DPDS-047M-009-B-V Parallel gripper with a stroke of 2.4mm (.09'') and a grip force of 62N (14lb), USD$31,720.00, plus (2) OHSP-011 PNP sensors with quick disconnect, USD$6,915.00 ea., USD$1,715.00 X 2 + 31,720.00 + 6,915.00 X 2 = USD$48,980.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
|
|
|
DLT Series: |
Linear Actuator Slides - Pneumatic Linear Motion Modular Series |
|
|
|
|
|
DRG Series: |
Pneumatic Rotary Actuators - Shaft Mountable DRG Series |
|
|
|
|
|
|
|
|