High Level AC and DC Signals Switch Logic Circuits
Positive and Negative Logic Input Modules
Fused Output (Output Modules)
LED Logic Indicator
Wide Logic Voltage Range
Converts TTL-Level Signals to PLC Inputs
Converts PLC Outputs to TTL-Level Signals
This product line has been discontinued.
.
DR-IO Series DIN rail mount input/output modules are ideal for connecting real world discrete signals to a computer interface and other electronic equipment. Most computer interfaces can only sense or generate low level TTL (0/5Vdc) signals. The DR-IO-OAC and DR-IO-ODC output modules can be used to sense high level ac and dc signals. The compact design of the DR-IO modules permit high density mounting on a standard DIN rail. The input modules are available with negative and positive logic versions. Negative logic modules produce a high logic signal when the input signal from the field goes low and a low logic signal when the field input goes high. With the positive logic modules, the logic signal follows the field signal; that is, the logic signal is high when the field signal is high and low when the field signal is low.
For complete product specifications see the Related Links section at the bottom of this page.
† All dollar amounts on this site are shown in US currency.
Note: 10-position jumper strips are used to interconnect the positive and/or negative logic terminals, eliminating the need to use small jumper wires. The strips are copper plated and insulated, and can be cut to length as desired.