The DRF series DIN rail signal conditioners are
designed to accept a broad range of input signals,
such as ac and dc voltage and current, frequency,
temperature (thermocouple and RTD), and process
transducers, and provide standard process outputs
of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series
feature a modern housing design, that is easily
mounted on standard 35 mm DIN rails. Connections
are safely and securely made through pluggable
screw terminal connectors, with input and output
connections on the opposite sides of the module.
The DRF-IDC and the DRF-IAC
current signal conditioners accept
dc and ac currents respectively
and provide an isolated 0 to 10 Vdc
or 4 to 20 mA output. Models are
available with three different power
options, 24 Vdc, 120 Vac and
240 Vac.
The DRF-IDC and DRF-IAC
are ideally suited for industrial
applications. All models mount
on a standard 35 mm DIN rail
and provide galvanic isolation
between input, output and power
up to 3500 Veff (model specific).
Range Code Table
Range Code
DRF IDC Range
DRF IAC Range
100MA
0 to 100 mAdc
0 to 100 mAac
200MA
0 to 200 mAdc
0 to 200 mAac
300MA
0 to 300 mAdc
0 to 300 mAac
1A
0 to 1 Adc
0 to 1 Aac
2A
0 to 2 Adc
0 to 2 Aac
3A
0 to 3 Adc
0 to 3 Aac
5A
0 to 5 Adc
0 to 5 Aac
SPECIFICATIONS
Accuracy: <0.3% full scale Linearity: <0.2% full scale Thermal Drift: 250 ppm/°C typical (max <200ppm/°C) Response Time(90% of signal)
DC Signal Input Models: < 70mS at 20Hz -3dB
AC SignalInput Models: <250mS Maximum AC Frequency: 1 KHz Input Impedance: 1Ω for ranges
<5 A, 0.02 Ω for ranges <1 A Over Range Protection: 7.5 A for
ranges greater than 500 mA and
less than or equal to 5 A, 750 mA
for ranges less than and equal to
500 mA
Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz,
115 Vac ±10% 50/60 Hz Power Consumption: <3.8 VA
Output: 4 to 20 mA and 0 to 10 Vdc Maximum Voltage Output: 11 Vdc approx. Minimum Voltage Output: -1 Vdc approx. Minimum Load Resistance (Voltage): >1 KΩ
Maximum Current Output: 22 mA approx. Maximum Current Output: -1.5 mA approx. Maximum Load Resistance (current):>400 Ω Electrical Connections: Plug-in screw terminals Protection: IP-30
MECHANICAL DIMENSIONS Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz) Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7") Operating Temperature: 0 to 60°C (32 to 140°F) Storage Temperature: -20 to 70°C (-4 to 158°F)
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Option Descriptions
(1)
Model (ac or dc current input)
Select IAC for ac current input IDC for dc current input
(2)
Power
Select 24VDC for 24 Vdc power 115VAC for 115 Vac power 230VAC for 230 Vac power
(3)
Range Code from Range Table
Select 100MA for 0 to 100 mA 200MA for 0 to 200 mA 300MA for 0 to 300 mA 1A for 0 to 1 A 2A for 0 to 2 A 3A for 0 to 3 A 5A for 0 to 5 A
(4)
Output
Select 4/20 for 4 to 20 mA output 0/10 for 0 to 10 Vdc output
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.