The DRF series DIN rail signal conditioners are
designed to accept a broad range of input signals,
such as AC and DC voltage and current, frequency,
temperature (thermocouple and RTD), and process
transducers, and provide standard process outputs
of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series
feature a modern housing design, that is easily
mounted on standard 35 mm DIN rails. Connections
are safely and securely made through pluggable
screw terminal connectors, with input and output
connections on the opposite sides of the module.
The DRF-LC signal conditioner accepts a load cell input
and provides an isolated 0 to 10 Vdc or 4 to 20 mA
output. Models are available with three different power
options, 24 Vdc, 120 Vac and 240 Vac.
The DRF-LC are ideally suited for industrial
applications. The DRF-LC feature galvanic isolation between input,
output and power up to 3500 Veff (model specific).
Module response time is 75 ms or less.
The FAR-1 power supply is an ideal companion product for the DRF-LC. It provides a regulated 10Vdc output
that may be used to power up to 4 load cells.
Range Code Table
Range Code
Range
10MV
0 to 10 mV
20MV
0 to 20 mV
30MV
0 to 30 mV
SPECIFICATIONS
Accuracy: <0.2% full scale Linearity: <<0.1% full scale Thermal Drift: 250 ppm/°C typical (max <200ppm/°C) Response Time: <75 mS (90% of signal) Bandwith: 20 Hz (-3dB) Pretare: 50%, 25% and 0% by jumpers
Impedance: 5 M Ω Over Range Protection: 15 V max differential input
Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz,
115 Vac ±10% 50/60 Hz Power Consumption: <3.8 VA
Output: 4 to 20 mA and 0 to 10 Vdc Maximum Voltage Output: 11 Vdc approx. Minimum Voltage Output: -1 Vdc approx. Minimum Load Resistance (Voltage): >1 KΩ
Maximum Current Output: 22 mA approx. Maximum Current Output: -1.5 mA approx. Maximum Load Resistance (current):>400 Ω
MECHANICAL DIMENSIONS Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz) Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7") Operating Temperature: 0 to 60°C (32 to 140°F) Storage Temperature: -20 to 70°C (-4 to 158°F)
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Qty:
Option Descriptions
(1)
Power
Select 24VDC for 24Vdc power 115VAC for 115Vac power 230VAC for 230Vac power
(2)
Input Range Code
Select 10MV for 0 to 10 mV 20MV for 0 to 20 mV 30MV for 0 to 30 mV
(3)
Output
Select 4/20 for 4 to 20mA 0/10 for 0 to 10Vdc
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.