The DRF series DIN rail signal conditioners are
designed to accept a broad range of input signals,
such as ac and dc voltage and current, frequency,
temperature (thermocouple and RTD), and process
transducers, and provide standard process outputs
of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series
feature a modern housing design, that is easily
mounted on standard 35 mm DIN rails. Connections
are safely and securely made through pluggable
screw terminal connectors, with input and output
connections on the opposite sides of the module.
The DRF-PR signal conditioner
accepts a dc process signal input
and provides an isolated 0 to 10
Vdc or 4 to 20 mA output. Models
are available with three different
power options, 24 Vdc, 120 Vac
and 240 Vac.
The DRF-PR are ideally suited for industrial
applications. They feature galvanic isolation between input,
output and power up to 3500 Veff (model specific).
Module response time is 70 ms or less.
Range Code Table
Range Code
Range
0/5MA
0 to 5 mA
0/50MA
0 to 50 mA
0/20MA
0 to 20 mA
4/20MA
4 to 20 mA
0/1VDC
0 to 1 Vdc
0/10VDC
0 to 10 Vdc
SPECIFICATIONS
Accuracy: <0.2% full scale Linearity: <<0.1% full scale Thermal Drift: 150 ppm/°C typical (max <200ppm/°C) Response Time: <70 mS (90% of signal)at 20 Hz -3 dB Impedance and Overvoltage:
Range
Impedance
Overvoltage(max)
4 to 20mA
50Ω
3.5 Vdc
0 to 20mA
50Ω
3.5 Vdc
0 to 50mA
20Ω
2.5 Vdc
0 to 5mA
20Ω
2.5 Vdc
0 to 10Vdc
5MΩ
150 Vdc
0 to 1Vdc
1MΩ
15 Vdc
Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz,
115 Vac ±10% 50/60 Hz Power Consumption: <3.8 VA
Output: 4 to 20 mA and 0 to 10 Vdc Maximum Voltage Output: 11 Vdc approx. Minimum Voltage Output: -1 Vdc approx. Minimum Load Resistance (Voltage): >1 KΩ
Maximum Current Output: 22 mA approx. Maximum Current Output: -1.5 mA approx. Maximum Load Resistance (current):>400 Ω
Vexc Output for Transducers:+15 Vdc ±10% (22 mA max.)
MECHANICAL DIMENSIONS Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz) Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7") Operating Temperature: 0 to 60°C (32 to 140°F) Storage Temperature: -20 to 70°C (-4 to 158°F)
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) DRF-PR-115VAC-0/10VDC-4/20 Process input signal conditioner with 0 to 10 volt input, 4 to 20mA output and 115Vac power, USD$7,520.00
Part Number Builder
Qty:
Option Descriptions
(1)
Power
Select 24VDC for 24Vdc power 115VAC for 115Vac power 230VAC for 230Vac power
(2)
Input Signal
Select 0/5MA for 0 to 5 mA 0/50MA for 0 to 50 mA 0/20MA for 0 to 20mA 4/20MA for 4 to 20mA 0/1VDC for 0 to 1 Vdc 0/10VDC for 0 to 10 Vdc
(3)
Output
Select 4/20 for 4 to 20mA 0/10 for 0 to 10Vdc
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.