|
|
|
|
Resistance and Potentiometer Input Signal Conditioners
|
Click for larger image. |
|
|
|
|
|
|
The DRF series DIN rail signal conditioners are
designed to accept a broad range of input signals,
such as ac and dc voltage and current, frequency,
temperature (thermocouple and RTD), and process
transducers, and provide standard process outputs
of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series
feature a modern housing design, that is easily
mounted on standard 35 mm DIN rails. Connections
are safely and securely made through pluggable
screw terminal connectors, with input and output
connections on the opposite sides of the module.
The DRF-RES and DRF-POT signal
conditioners accept resistance and
potentiometer input respectively and
provide an isolated 0 to 10 Vdc or
4 to 20 mA output.
The DRF-RES is available with four
standard ranges from 0 to 1500Ω
to 0 to 10,000Ω. The DRF-POT can
work with a variety of
potentiometers from 100Ω up
to 1 MΩ.
Models are available with three
different power options, 24 Vdc,
120 Vac and 240 Vac.
The DRF-RES and DRF-POT
are ideally suited for industrial
applications. All models mount on a
standard 35 mm DIN rail and
provide galvanic isolation between
input, output and power up to
3500 Veff (model specific). Module
response time is 70 ms or less.
Range Code Table for DRF-RES
Range Code | Range |
0/1.5K | 0 to 1500Ω |
0/3K | 0 to 3000Ω |
0/5K | 0 to 5000Ω |
0/10K | 0 to 10000Ω |
SPECIFICATIONS
Signal:
DRF-RES: 2 wire
DRF-POT: 3 wire
Accuracy: <0.2% full scale
Linearity: <0.1% full scale
Thermal Drift: 250 ppm/°C typical (max <200ppm/°C)
Response Time: <70 mS (90% of signal)
Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz,
115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA
|
|
Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ
Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω
Electrical Connections: Plug-in screw terminals
Protection: IP-30
MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Power
|
|
Select 115VAC for 115 Vac power 230VAC for 230 Vac power 24VDC for 24 Vdc power
(2)
|
Range Code
|
|
Select 0/1.5K for 0 to 1500 ohm 0/3K for 0 to 3000 ohm 0/5K for 0 to 5000 ohm 0/10K for 0 to 10000 ohm
(3)
|
Output
|
|
Select 4/20 for 4 to 20 mA 0/10 for 0 to 10Vdc
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
DRF-FR: |
DRF-FR Freqency Input Signal Conditioner |
|
|
|
|
DRF-LC: |
DRF-LC Load Cell Input Signal Conditioner |
|
|
|
DRF-PR: |
DRF-PR Process Input Signal Conditioners |
|
|
|
DRF-RTD: |
RTD Input Signal Conditioner - Discontinued |
|
|
|
DRF-TC: |
Thermocouple Input Signal Conditioner - Discontinued
|
|
|
|
|
|
|