|
DRG Rotary Actuator - Pneumatic Modular Automation |
|
|
|
|
|
|
|
|
Designed for Use in Applications Where Low Precision Positioning and Backlash Are Acceptable
|
|
Excellent Choice for Diverter Gates, Escapements and Ejection Stations
|
|
Multiple Body Mount Locations with Top and Bottom Mounting Using DIRECTCONNECT Robohand Technology
|
|
Rotary Actuators Can Be Mounted and Operated in Any Orientation
|
|
Double Acting Pneumatic Air Cylinder, Available in 90 or 180° Units
|
|
Life Cycle of 5 Million Cycles Under Normal Use, Up to 10 Million Cycles with Proper Maintenance
|
|
Requires Air Filtration of 40 Microns or Better
|
View related products - Motion
|
| |
|
|
|
DRG Pneumatic Rotary Actuators can be utilized in many industrial, R&D, lab, and production applications where low precision end stop positioning are acceptable. Typical applications include diverter gates, escapements and ejection stations. These rotary actuators can handle small to medium size payloads up to 1.8 kg (4 lbs) with rotation up to 180° and can be mounted and operated in any direction. The modular design allows use with DLT Linear Slides and can be operated in any direction.
Linear motion pneumatic components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of rotary actuators, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.
SPECIFICATIONS DRG-075M
Maximum Payload: 0.23 kg (0.5 lb)
Maximum Payload Inertia: 9.0 X 10-5 Nm-sec2 (0.0008 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 9.0 X 10-5 Nm-sec2 (8.3 lb-in 0.9 Nm)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 9.5 mm (0.375")
Weight without Rotational Adjuster: 0.24 kg (0.52 lb)
Weight without Rotational Adjuster (-R Option): 0.33 kg (0.72 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 19.1 mm (0.750")
Displacement (180°): 5.1 cm3 (0.31 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.38 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.29 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)
SPECIFICATIONS DRG-094M
Maximum Payload: 0.68 kg (1.5 lb)
Maximum Payload Inertia: 6.3 X 10-4 Nm-sec2 (0.0056 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 1.9 Nm (17.3 lb-in)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 12.7 mm (0.500")
Weight without Rotational Adjuster: 0.45 kg (1.0 lb)
Weight without Rotational Adjuster (-R Option): 0.54 kg (1.2 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 23.8 mm (0.938")
Displacement (180°): 9.0 cm3 (0.55 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.38 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.29 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)
SPECIFICATIONS DRG-106M
Maximum Payload: 1.8 kg (4 lb)
Maximum Payload Inertia: 2.3 X 10-3 Nm-sec2 (0.0207 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 3.8 Nm (33.2 lb-in)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 19.1 mm (0.750")
Weight without Rotational Adjuster: 1.1 kg (2.5 lb)
Weight without Rotational Adjuster (-R Option): 1.2 kg (2.7 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 27.0 mm (1.063")
Displacement (180°): 19.0 cm3 (1.16 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.60 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.45 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (2) CABL-013 Two quick disconnect cables, 5 m (16') long, USD$2,965.00 ea., plus (2) OHSP-017 PNP sensors with quick disconnect, USD$7,445.00 ea., USD$2,965.00 X 2 + 7,445.00 X 2 = USD$20,820.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
DLT Series: |
Linear Actuator Slides - Pneumatic Linear Motion Modular Series |
|
|
|
DPDS Series: |
Pneumatic Parallel Grippers, Short Stroke Gripper |
|
|
|
DPG-10M Series: |
Pneumatic Parallel 2-Jaw Grippers with High Gripper Force |
|
|
|
|
|
B72G-2AKAE3: |
Norgren Excelon® Modular Compressed Air Line Filter/Regulators for Control and Protection of Pneumatic Equipment. |
|
|
|
H72A Series: |
Norgren Excelon® Compressed Air Filter Combination Units - Discontinued |
|
|
|
|
|
|