The DRSL-LPO Series DIN rail
2-wire transmitter isolators provide a
competitive choice in terms of both
price and technology for galvanic
isolation of current signals to
SCADA systems or PLC equipment.
These units provide isolation and
1:1 conversion of standard current
signals and are powered by the host
(output) current signal loop. Input
transmitter (Tx) power supply of
3.5 to 32.5V is provided.
The DRSL-LPO series offers isolation
between input and output, provides
surge suppression and protects
control systems from transients and
noise. These units also eliminate
ground loops and can be used for
measuring floating signals. Low
power consumption facilitates DIN rail
mounting without the need for any air
gap. Measurement ranges are factory
calibrated. These isolators operates
over a wide temperature range from
-25 to 70°C (-13 to 158°F).
SPECIFICATIONS NUMBER OF CHANNELS DRSL-LPO-1: 1 DRSL-LPO-2: 2 CURRENT INPUT Signal Range (Input to Output): 3.8 to 20.5 mA Signal Conversion: 1:1 Functional Range: 3.5 to 23 mA (NAMUR NE43 compliant) Available 2-Wire Transmitter (Tx) Supply: 3.5 to 32.5V CURRENT OUTPUT Output Loop Current Limitation: 24 mA typical Output Overload: 50 mA max
GENERAL Supply Voltage: 6 to 35 Vdc Internal Consumption: 50 mW per channel Voltage Drop (Input to Output): 2.5V typical Isolation Voltage (Test): 2.5 kVac Isolation Voltage (Working): 300 Vac Signal/Noise Ratio: >60 dB Cut-Off Frequency (3 dB): 100 Hz Response Time (0 to 90%, 100 to 10%): <5 ms Absolute Accuracy (at 25°C): ≤±8 µA Temperature Coefficient (>25°C): ≤±0.02 µA [(T-25°C) x Vsupply] Temperature Coefficient (<25°C): ≤±0.07 µA [(T-25°C) x Vsupply] EMC Immunity Influence: <±0.5% of span (4 to 20 mA) Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span
ENVIRONMENTAL Operating Temperature: -25 to 70°C (-13 to 158°F) Storage Temperature: -40 to 85°C (-40 to 185°F) Calibration Temperature: 20 to 28°C (68 to 82°F) Relative Humidity: 0 to 95% RH non-condensing Protection Degree: IP20 Installation Area: Pollution degree 2 and measurement/overvoltage category II
MECHANICAL Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5") Weight: 70 g (0.15 lb) approx DIN Rail Type: DIN EN 60715 - 35 mm Wire Size: 0.13 x 2.5 mm²/ AWG 26 to 12 stranded wire Screw Terminal Torque: 0.5 Nm
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) DRSL-LPO-1 DIN rail 2-wire transmitter isolator, 1 channel, USD$5,140.00, plus (1) DRSL-MOD-STOP Module stop (screwed onto DIN rail to support and hold mounted devices), USD$240.00, plus (1) RAIL-35-1 35 mm (1.4, USD$555.00, USD$5,140.00 + 240.00 + 555.00 = USD$5,935.00
Related Links -
Manual, Related Products
Product Manual
Download Installation Guide for Signal Conditioners