|
|
|
|
Thermocouple Input DIN Rail Signal Conditioners
|
Click for larger image. |
|
|
USD$5,965.00
DRSL-TC-ISO
|
|
DRSL-TC Non-Isolated and DRSL-TC-ISO Isolated Models
|
|
Accepts Type J and Type K Thermocouples
|
|
Pre-Calibrated Temperature Ranges Selectable via Dip-Switches
|
|
Slimline Housing—Only 6 mm (0.24") Wide
|
|
High Accuracy
|
|
Fast Response Time <30 ms/300 ms (Selectable)
|
|
Excellent EMC Performance and 50/60 Hz Noise Suppression
|
View related products - Process Measurement and Control Instruments
|
| |
|
|
|
The DRSL-TC Series thermocouple
input DIN rail signal conditioners
provide a competitive choice in terms
of both price and technology for
interfacing thermocouple inputs to
SCADA systems or PLC equipment.
The DRSL-TC and DRSL-TC-ISO
can be used for signal conversion of
standard Type J or K thermocouple
inputs into unipolar analog signals.
The DRSL-TC-ISO isolated model
offers 3-way isolation between input,
output and supply and provides surge
suppression and protects control
systems from transients and noise.
Low power consumption facilitates
DIN rail mounting without the need
for any air gap. Easy configuration
of more than 1000 factory calibrated
measurement ranges is done via
DIP-switches. The unit operates over
a wide temperature range from
-25 to 70°C (-13 to 158°F).
SPECIFICATIONS
INPUT
Type: J or K thermocouple
Temperature Range
Type J: -100 to 1200°C (-148 to 2192°F)
Type K: -180 to 1372°C (-292 to 2501°F)
Sensor and Cable Specifications: 5 kΩ per wire
Cold Junction Compensation (CJC): Internal or external (selectable)
CJC Accuracy via External CJC (Pt100 RTD Sensor): Better than ±0.15°C (DRSL-TC-ISO only)
CJC via Internally Mounted Sensor: Better than ±2.5°C
Open Thermocouple Detection: Yes (DIP switch selectable upscale or downscale)
OUTPUT
Current Output
Programmable Signal Ranges: 0 to 20 and 4 to 20 mA
Range Limits (NAMUR NE43 Out of Range): Below 3.8 mA or above 20.5 mA for 4 to 20 mA output; 0 mA or above 20.5 mA for 0 to 20 mA output
Sensor Error Detection (Dip Switch Selectable for Enable or None): Below 3.5 mA or above 23 mA for 4 to 20 mA output; 0 mA or above 23 mA for 0 to 20 mA output
Incorrect DIP-Switch Setting Identification: 0 mA
Output Error Level: DIP switch selectable for upscale or downscale
Load: 21 mA/600 Ω /12.6V max
Load Stability: ≤0.01% of span/100 Ω
Voltage Output
Programmable Signal Ranges: 0 to 10V, 2 to 10V, 0 to 5V and 1 to 5V
Range Limits (Out of Range): Range ±2.5%
Incorrect DIP Switch Setting Identification: 0V
Load: >10 kΩ min
GENERAL
Supply Voltage:
DRSL-TC: 16.8 to 31.2 Vdc via connectors
DRSL-TC-ISO: 16.8 to 31.2 Vdc via power rail or connectors
Power Consumption: 0.7 W max
Internal Consumption: 0.65 W max
Isolation (DRSL-TC-ISO Only): Input/output/supply
Isolation Voltage, Test (DRSL-TC-ISO Only): 2.5 kVac (reinforced)
Isolation Voltage, Working (DRSL-TC-ISO Only): 300 Vac
Status LED: Green LED indicates operational status of the unit and input sensor
Normal Operation: Flashes for 15 ms at 13 Hz rate
Sensor Error: Flashes for 15 ms at 1 Hz rate
Incorrect DIP Switch Setting: Flashes for 500 ms at 1 Hz rate
Hardware Failure: LED off
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <30 ms/300 ms (selectable, provides either fast response or signal dampening as needed)
Accuracy:
DRSL-TC: Better than 1.0°C or ±0.1% of selected input range
DRSL-TC-ISO: Better than 0.5°C or ±0.05% of selected input range
Temperature Coefficient: ≤±0.1°C/°C or ≤±0.01%/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)
ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II
MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/ AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) DRSL-MOD-STOP Module stop (screwed onto power rail to support and hold mounted devices), USD$240.00, plus (1) DRSL-PCU Power connector unit, 24 Vdc/2.5 A output to power rail, USD$3,625.00, plus (1) DRSL-PWR-RAIL Power rail (with cover and two end covers, one right hand and one left hand), 1 m (3.3') length, USD$5,275.00, plus (1) DRSL-TC-ISO Isolated thermocouple input DIN rail signal conditioner, USD$5,965.00, USD$240.00 + 3,625.00 + 5,275.00 + 5,965.00 = USD$15,105.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download Installation Guide for Signal Conditioners |
Download DIN Rail Isolators and Signal Conditioners |
Related Products |
|
|
DRSL-DC2: |
Isolated DIN Rail Signal Conditioner |
|
|
|
DRSL-DC3: |
Isolated DIN Rail Signal Conditioner |
|
|
|
DRSL-DC4: |
Bipolar Isolated DIN Rail Signal Conditioner for Process Signals |
|
|
|
|
|
DRSL-RTD-LP: |
RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner |
|
|
|
|
DRSL-SP1: |
Isolated DIN Rail Repeater/Splitter for Current Signals |
|
|
|
DRSL-SP2: |
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals |
|
|
|
DRSL-SP3: |
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals |
|
|
|
DRSL-TEMP: |
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner |
|
|
|
DRSL-U: |
Isolated Universal Input DIN Rail Signal Conditioner |
|
|
|
DRST-UN: |
Universal Programmable Signal Transmitter. DIN Rail compatible. |
|
|
|
DRST-UR: |
Universal Signal Transmitter with 2 Relay Output |
|
|
|
|
DRST-FR: |
PC Programmable f/I-f/f Converter |
|
|
|
|
|
|