The DRSL-TEMP isolated DIN rail
loop-powered temperature signal
conditioner measures a standard
type J or K thermocouple or a 2-,
3- or 4-wire Pt100 RTD temperature
sensor and provides a passive
analog current output signal.
The
DRSL-TEMP offers 2-way isolation
between input and output, provides
surge suppression and protects
control systems from transients and
noise.
The DRSL-TEMP provides a
competitive choice in terms of both
price and technology for interfacing
thermocouple or RTD signals to
SCADA systems or PLC equipment.
This unit is powered by the host
(output) current signal loop. Low
power consumption facilitates DIN rail
mounting without the need for any air
gap. Easy configuration of more than
1000 factory calibrated measurement
ranges is done via DIP-switches. The
unit operates over a wide temperature
range from -25 to 70°C (-13 to 158°F).
SPECIFICATIONS INPUT THERMOCOUPLE INPUT Type: J or K thermocouple Temperature Range (DIP Swich Selectable) Type J: -100 to 1200°C (-148 to 2192°F) Type K: -180 to 1372°C (-292 to 2501°F) Sensor and Cable Specifications: 5 kΩ per wire Cold Junction Compensation (CJC): Internal or external (selectable) CJC Accuracy via External CJC (Pt100 RTD Sensor): Better than ±0.15°C CJC via Internally Mounted Sensor: Better than ±2.5°C Open Thermocouple Detection: Yes (DIP switch selectable upscale or downscale) Pt100 RTD INPUT Type: 2, 3, or 4-wire Pt100 RTD Temperature Range (DIP Switch Selectable): -200 to 850°C (-328 to 1562°F) Sensor Current, RTD: <150 µA Sensor Cable Specifications: 50 Ω per wire Effect of Sensor Cable Resistance (3 or 4-Wire RTD): <0.002 Ω/Ω Broken Sensor Detection: >800 Ω Shorted Sensor Detection: <18 Ω
OUTPUT Current Output Programmable Signal Ranges: 0 to 20 mA and 4 to 20 mA Range Limits (NAMUR NE43 Out of Range): Below 3.8 mA or above 20.5 mA Sensor Error Detection (Dip Switch Selectable for Enable or None): Below 3.5 mA or above 23 mA Incorrect DIP-Switch Setting Identification: Below 3.5 mA Output Error Level: DIP switch selectable for upscale or downscale Load Resistance (Ω): ≤(Vsupply - 5.5)/0.023 Load Stability: ≤0.01% of span/100 Ω
GENERAL Supply Voltage: 5.5 to 35 Vdc Voltage Drop: 5.5 Vdc Isolation: Input/output Isolation Voltage (Test): 2.5 kVac (reinforced) Isolation Voltage (Working): 300 Vac Signal/Noise Ratio: >60 dB Response Time (0 to 90%, 100 to 10%): <30 ms/300 ms (selectable, provides either fast response or signal dampening as needed) Accuracy Thermocouple Input: Better than 0.5°C or ±0.05% of span (selected input range) RTD Input: Better than 0.1°C or ±0.05% of span (selected input range) Temperature Coefficient Thermocouple Input: ≤±0.1°C/°C or ≤±0.01%/°C RTD Input: ≤±0.02 °C/°C EMC Immunity Influence: <±0.5% of span Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)
ENVIRONMENTAL Operating Temperature: -25 to 70°C (-13 to 158°F) Storage Temperature: -40 to 85°C (-40 to 185°F) Calibration Temperature: 20 to 28°C (68 to 82°F) Relative Humidity: 0 to 95% RH non-condensing Protection Degree: IP20 Installation Area: Pollution degree 2 and measurement/overvoltage category II
MECHANICAL Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5") Weight: 70 g (0.15 lb) approx DIN Rail Type: DIN EN 60715 - 35 mm Wire Size: 0.13 x 2.5 mm²/AWG 26 to 12 stranded wire Screw Terminal Torque: 0.5 Nm
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) DRSL-MOD-STOP Module stop (screwed onto DIN rail to support and hold mounted devices), USD$240.00, plus (1) DRSL-TEMP Isolated DIN rail loop-powered temperature signal conditioner, USD$5,205.00, plus (1) RAIL-35-1 35 mm (1.4, USD$555.00, USD$240.00 + 5,205.00 + 555.00 = USD$6,000.00