TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Heaters Products >> Flexible Heaters >> Drum Heaters and Tan... >> DRUM-DHW-55 and TOTE-BH-55

High Watt Drum Heaters and Insulating Blankets

DRUM-DHW-55 and TOTE-BH-55   
1 year warranty RoHS
 
Drum Heaters
DRUM-DHW-55 and TOTE-BH-55:High Watt Drum Heaters and Insulating Blankets
Click for larger image.
   
Fits Standard 55 Gallon Metal Drums
Built in Thermostat 10 to 218°C (50 to 425°F)
115 or 230 Vac Standard
Simple Spring and Hook Arrangement
Resistant to Mechanical Damage
Chemical Resistant
Freeze Protection or Temperature Maintenance Applications
Built-In Metal Screen is Grounded Electrically for Safety
UL Recognized Components

View related products - Flexible Heaters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Omegalux® drum heaters can easily be wrapped around a drum and attached with a simple spring and hook arrangement. Once in position, the drum heater provides uniform and even heat to the contents of the drum. Omegalux® drum heaters are manufactured using a nickel alloy resistance wire and fully vulcanized fiberglass reinforced silicone rubber. They are resistant to mechanical damage and to attack from many chemical substances. The use of reinforced silicone rubber material as a base for the drum heater allows the design of extra flexible, very thin and efficient heaters. Each heater band is equipped with a 1.8 m (6') cord set (230 Vac heaters do not have a plug). A built-in metal screen is grounded electrically for safety. All heaters are high potential dielectric tested at 1500V at the factory. Drum heaters are available with either a 115 or 230V rating. When used with lightweight insulating blankets, drum heaters provide more efficient, more uniform heating with better temperature control. Designed for use with 55 gallon steel drums, the rugged aluminized cloth has 1" of fiberglass insulation-for less heat loss and increased worker safety. Provides outstanding freeze protection, as well as temperature and viscosity control. Velcro fasteners make installation easy for a single person. Components are UL recognized and CSA certified.

SPECIFICATIONS
Power: 115 and 230 Vac
Wattage: 1000W or 1500W
Max Ambient Operating Temp: 148ºC (300°F)
Max Exposure Temp: 232ºC (450°F)
Width: 1.2 mm (4")
Power Cord: 1.8m (6') (230 Vac does not include plug)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 DHW-55-115-TS    Consult sales   Fexible Drum Heater (115V) 1500W RoHS compliancy undetermined
 DHW-55-230-TS    Consult sales   Flexible Drum Heater ( 230V) 1500W RoHS compliancy undetermined
 DHW-15-230-TS    Consult sales   15 Gallon Drum Heater 230V, 300 W RoHS compliancy undetermined
 DHW-30-230-TS    Consult sales   30 Gallon Drum Heater 230V, 1100 W RoHS compliancy undetermined
 DHW-5-115-TS    Consult sales   5 Gallon Drum Heater 115V, 450W RoHS compliancy undetermined
 DHW-15-115-TS    Consult sales   15 Gallon Drum Heater 115V, 300 W RoHS compliancy undetermined
 TOTE-BH-55-115-TS    Consult sales   Insulating blanket with heater (115V) 1000 RoHS compliant
 TOTE-BH-55-230-TS    Consult sales   Insulating blanket with heater (230V) 1000 RoHS compliant
 COVER-IB-55    Consult sales   Insulating blanket RoHS compliancy undetermined

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in US currency.


   

   Back to topBack to top




MMV | 6 | 020