TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Flow and Level Produ... >> Valves >> Drain Valves >> DVT Series

Electronic Drain Valves

DVT Series   
1 year warranty CE RoHS
 
Electronic Drain Valves
DVT Series:Electronic Drain Valves
Click for larger image.
   
USD$6,495.00  DVT-1
100% Continuous Duty Cycle
120 Vac Standard (220 Vac and DC coils are optional)
All Coils are CE

View related products - Valves

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
ON Time: Adjustable 1 to 15 sec
OFF Time: Adjustable 1 to 45 min
Power: 115 Vac, 60 Hz
Voltage Tolerance: ±10%
Min/Max Temperature: 1 to 54°C (35 to 130°F)
Duty Cycle: Continuous (100%)
Coil Molding Material:
   Black Polyester (Class F): SV8COIL-115 AC, SV8COIL-220 AC
   Black Epoxy Resin (Class H): All 14 Watt coils
Valve Materials of Construction
Body: Brass
Armature Tube: Stainless Steel 300
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Drain Valves (Normally Closed)
    DVT-1 2 Weeks   6,495.00    1/4 NPT, 1/8" orifice, Cv= 0.24 RoHS compliant
    DVT-2 2 Weeks   7,610.00    1/4 NPT, 7/16" orifice, Cv= 1.5 RoHS compliant
    DVT-3 2 Weeks   7,610.00    3/8 NPT, 7/16" orifice, Cv= 1.7 RoHS compliant
    DVT-4 2 Weeks   7,610.00    1/2 NPT, 7/16" orifice, Cv= 1.7 RoHS compliant
 Accessories
 Connectors
Click to expand/minimize a list of what others bought with the SV-CGC  SV-CGC In Stock   410.00    Cable grip connector RoHS compliant
Click to expand/minimize a list of what others bought with the SV-CC  SV-CC In Stock   410.00    1/2" conduit connector RoHS compliant
 Coils
Click to expand/minimize a list of what others bought with the SV8COIL-115AC  SV8COIL-115AC In Stock   1,235.00    Replacement 8W coil for 110 to 120 Vac/50 to 60 Hz 154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV8COIL-220AC  SV8COIL-220AC In Stock   1,235.00    8W coil for 220 to 240/50 to 60 Hz 154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV8COIL-115/60HZ  SV8COIL-115/60HZ In Stock   1,760.00    8W coil for 115/60 Hz 182 °C (360°F) (Class H) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator's manual.


 Ordering Example: (1) DVT-3 3/8, USD$7,610.00

   

   Back to topBack to top




MMV | 6 | 020