|
|
|
|
|
|
|
|
Available with or without an Integrated Thermostat (See EHA below for Remote Thermostats)
|
|
Custom Design and Alternate Thermostat Settings Available
|
|
Heater Vulcanized to an Aluminum Mounting Plate for Easy Installation
|
|
120V Standard; Custom Voltages Available upon Request
|
|
1.2 m (48") PTFE Leads Standard
|
|
Safe to Operate, No Exposed Electrical Connections
|
|
13 mm (1/2") Mounting Flange
|
View related products - Enclosure Heaters, Fans & Accessories
|
| |
|
|
|
EHR Series silicone rubber heaters are designed for easy
installation and safe operation. These rectangular shaped
wire-wound silicone rubber heaters are vulcanized to an
aluminum mounting plate with mounting holes. They provide
superior protection for enclosures of all types against
condensation, humidity and freezing.
It is recommended that the enclosure heater be used with
a thermostat either built in or mounted remotely to limit the
maximum temperature reached and conserve energy. The
suggested mounting method is at the bottom of the enclosure,
mounted vertically. If a remote mounted thermostat is
preferred, mount the heater on the bottom of the enclosure
and the thermostat in the middle of the enclosure.
Model No. |
Width mm (inch) |
Length mm (inch) |
Mounting Center |
Watts |
Volts |
Lead Length m (inch) |
Thermostat °C (°F) |
Opens |
Closes |
EHR00001 |
64 (2½) |
127 (5) |
3 |
25 |
120 |
1.2 (48) |
— |
— |
EHR00002 |
64 (2½) |
127 (5) |
3 |
25 |
120 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00003 |
64 (2½) |
127 (5) |
3 |
35 |
120 |
1.2 (48) |
— |
— |
EHR00037 |
64 (2½) |
127 (5) |
3 |
50 |
12 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00039 |
64 (2½) |
127 (5) |
3 |
50 |
24 |
1.2 (48) |
— |
— |
EHR00004 |
64 (2½) |
127 (5) |
3 |
50 |
120 |
1.2 (48) |
— |
— |
EHR00005 |
64 (2½) |
127 (5) |
3 |
50 |
120 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00048 |
64 (2½) |
152 (6) |
4 |
60 |
24 |
1.2 (48) |
60 (140) |
43 (110) |
EHR00006 |
64 (2½) |
152 (6) |
4 |
60 |
120 |
1.2 (48) |
— |
— |
EHR00007 |
64 (2½) |
152 (6) |
4 |
60 |
120 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00008 |
64 (2½) |
152 (6) |
4 |
60 |
120 |
1.2 (48) |
60 (140) |
43 (110) |
EHR00009 |
64 (2½) |
152 (6) |
4 |
60 |
120 |
1.2 (48) |
82 (180) |
66 (150) |
EHR00010 |
64 (2½) |
254 (10) |
7 |
70 |
120 |
1.2 (48) |
— |
— |
EHR00047 |
64 (2½) |
254 (10) |
7 |
100 |
12 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00049 |
64 (2½) |
254 (10) |
7 |
100 |
12 |
1.2 (48) |
— |
— |
EHR00035 |
64 (2½) |
254 (10) |
7 |
100 |
24 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00011 |
64 (2½) |
254 (10) |
7 |
100 |
120 |
1.2 (48) |
— |
— |
EHR00012 |
64 (2½) |
254 (10) |
7 |
100 |
120 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00028 |
64 (2½) |
254 (10) |
7 |
100 |
230 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00032 |
64 (2½) |
305 (12) |
9 |
80 |
240 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00013 |
64 (2½) |
305 (12) |
9 |
120 |
120 |
1.2 (48) |
— |
— |
EHR00014 |
64 (2½) |
305 (12) |
9 |
120 |
120 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00015 |
64 (2½) |
305 (12) |
9 |
120 |
120 |
1.2 (48) |
60 (140) |
43 (110) |
EHR00016 |
64 (2½) |
305 (12) |
9 |
120 |
120 |
1.2 (48) |
82 (180) |
66 (150) |
EHR00034 |
64 (2½) |
305 (12) |
9 |
120 |
240 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00017 |
114 (4½) |
254 (10) |
7 |
140 |
120 |
1.2 (48) |
— |
— |
EHR00018 |
114 (4½) |
254 (10) |
7 |
250 |
120 |
1.2 (48) |
— |
— |
EHR00019 |
114 (4½) |
254 (10) |
7 |
250 |
120 |
1.2 (48) |
16 (60) |
4 (40) |
EHR00044 |
114 (4½) |
254 (10) |
7 |
250 |
240 |
1.2 (48) |
60 (140) |
43 (110) |
Note: Dimensions listed are for heater and bracket; actual heater width is 12.7 mm (½") less.
Note: Mounting slot size is 6 x 4 mm (1⁄4 x 5⁄32").
|
Model Number |
Opens °F |
Closes °F |
PSA |
D-ring and Strap |
EHA00001 |
EHA00005 |
60±5 |
40±7 |
EHA00002 |
— |
140±5 |
110±10 |
EHA00003 |
— |
180±5 |
150±10 |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Note: Dimensions listed are for heater and bracket; actual heater width is 12.7 mm (1/2") less. Note: Mounting slot size is 6 x 4 mm (1/4 x 5/32").
Ordering Example: (1) EHR00010 Length: 10, USD$3,160.00
|
|
|
|
|
| |
|
Back to top
|
|
|