Omegalux® full-coverage drum
heaters are designed to wrap
around a drum and heat the
contents while insulating to keep
the heat exactly where it needs
to be. Full-coverage drum heaters
combine the convenience of quick
heat-up time and the precision of
a digital controller to provide the
most practical, efficient means of
freeze protection, viscosity control,
and maintenance of materials at
elevated temperatures. The dual
zone drum heater provides a fully
heated area with independent
temperature control for each zone.
It is designed to quickly melt heavy
solids like molasses, syrups, etc.
SPECIFICATIONS Digital On/Off Temperature Controller: 10 to 232°C (50 to 450°F) for metal drums
Heated Area: Fully heated
Wattage: 3200W (1600W per zone)
Max Exposure Temperature: 260°C (500°F)
Outer Sheath: Silicone-coated fiberglass facing
Inner Sheath: Silicone-coated fiberglass liner
Insulation: 25.4 mm (1") fiberglass
Dielectric Strength: Over 2000V
Power Cord: 1.8 m (6') with stripped lead ends
Power: 240 Vac (grounded heating element meets NEC 427.23)
† All dollar amounts on this site are shown in US currency.
Note: All drum heaters are for 55 gallon size and come with two digital temperature controllers. For "Rolling Drums" with removable tops the standard full coverage drum heater may not completely wrap around the drum. For these drums with diameters larger than the standard 22.6" an expander strip may be purchased. Ordering Example: (1) FCDDH-3200-240 Dual zone drum heater for 55 gallon size, 240V, 3200W, with a digital temperature controller for each zone, USD$58,530.00, plus (1) FCDH-TOP Insulation cover that fits on the top of a drum to help prevent heat loss, USD$3,950.00, USD$58,530.00 + 3,950.00 = USD$62,480.00