The FE cable heating element is tension wrapped and covered with a fluorocarbon film and
enclosed in a minimum 20 mil FEP abrasion resistant extruded jacket. This tough outer
cover provides moisture and dielectric protection as well as resistance to abrasion.
A tinned copper overbraid provides additional protection and electrical ground return path.
APPLICATIONS
OMEGALUX™ FE cable is a low Watt density electrical resistance heater. It is designed for freeze
protection and midrange process temperature control and maintenance applications in lines
periodically purged with 150 PSIG steam.
Model No.
Watts/ft.
Volts
Module# Length (ft)1
Max** Length (ft)
FE3-120B
3
120
2
360
FE3-240B
3
240
4
720
FE5-120B
5
120
2
275
FE5-240B
5
240
3
550
FE8-120B
8
120
2
220
FE8-208B
8
208
4
381
FE8-240B
8
240
4
440
FE8-277B
8
277
4
508
FE8-480B
8
480
6
880
FE12-120B
12
120
2
180
FE12-208B
12
208
4
312
FE12-240B
12
240
2
360
FE12-277B
12
277
4
416
# Cable circuit module length in feet. When ordering please allow a minimum of 1 module
length extra for terminations.
**Maximum Circuit Lengths include end-to-end voltage variation of 10%. Longer runs may be
used. Lengths are based on cable operating temperatures of 300°F.
To complete your system the following accessories are recommended: (1) Termination kits for
FE cable (see page B-31 for specifications), (2) Control options - see Section P for complete
selection of controllers thermostats.
† All dollar amounts on this site are shown in US currency.
Note: Price per foot. When ordering specify desired length in feet. 25 foot minimum.