|
|
|
|
|
|
USD$965.00
FGS0031-010
|
|
Reliable
|
|
Integral Molded Separable Plug
|
|
Rated to 900°F Continuous
|
|
Short-term Exposure Temperature (de-energized) up to 950°F
|
|
Fiberglass Insulated
|
|
Fast Thermal Response
|
View related products - Flexible Heaters
|
| |
|
|
|
Standard heat or heater tapes are made from fine gage stranded resistance
wires that are double insulated with braided fiberglass and knitted into
flat tapes for maximum flexibility. A heavy insulated heat tape is made
by taking a standard tape and braiding it between layers of fiberglass
yarn. Wide tapes are made from two or more standard tape heaters that
are sewn between two layers of fiberglass cloth.
APPLICATIONS
SRT, FGH, FWH, STH, or SWH series tape are good for direct contact on a conductive surface. Never use FGS or SST series tape on a conductive surface.
SPECIFICATIONS
Heating Elements: 36-40 gage resistance wire.
Lead Wires: Emerge from opposite ends into separate sides of an integrally molded separable plug
Heating Element Insulation: Double-braided fiberglass
Dielectric Strength: In excess of 2000 V
CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.
Standard Insulated Tapes Model No. | Watts | W/in2 | Volts | Size | FGS0031-010 | 46 | 8.6 | 120 | 3/8"X12" | FGS051-020 | 104 | 8.6 | 120 | 1/2"X2' | FGS051-040 | 209 | 8.6 | 120 | 1/2"X4' | FGS051-060 | 313 | 8.6 | 120 | 1/2"X6' | FGS051-080 | 418 | 8.6 | 120 | 1/2"X8' | FGS051-100 | 522 | 8.6 | 120 | 1/2"X10' | FGS101-020 | 209 | 8.6 | 120 | 1"X2' | FGS101-040 | 418 | 8.6 | 120 | 1"X4' | FGS101-060 | 627 | 8.6 | 120 | 1"X6' | FGS101-080 | 836 | 8.6 | 120 | 1"X8' | FGS102-100* | 1045 | 8.6 | 240 | 1"X10' | Wide Heavy Insulated Tapes Model No. | Watts | W/in2 | Volts | Size | FWH171-020 | 208 | 4.9 | 120 | 1 3/4"X2' | FWH171-040 | 416 | 4.9 | 120 | 1 3/4"X4' | FWH171-060 | 624 | 4.9 | 120 | 1 3/4"X6' | FWH171-080 | 832 | 4.9 | 120 | 1 3/4X8' | FWH171-100 | 1040 | 4.9 | 120 | 1 3/4"X10' | FWH251-020 | 314 | 5.2 | 120 | 2 1/2"X2' | FWH251-040 | 628 | 5.2 | 120 | 2 1/2"X4' | FWH251-060 | 942 | 5.2 | 120 | 2 1/2"X6' | FWH251-080 | 1256 | 5.2 | 120 | 2 1/2"X8' | FWH251-100* | 1570 | 5.2 | 120 | 2 1/2"X10' | FWH321-020 | 418 | 5.3 | 120 | 3 1/4"X2' | FWH321-040 | 836 | 5.3 | 120 | 3 1/4"X4' | FWH321-060 | 1256 | 5.3 | 120 | 3 1/4"X6' | FWH321-080* | 1672 | 5.3 | 120 | 3 1/4"X8' | FWH321-100* | 2092 | 5.3 | 120 | 3 1/4"X10' | Heavy Insulated Tapes Model No. | Watts | W/in2 | Volts | Size | FGH051-020 | 104 | 8.6 | 120 | 1/2"X2' | FGH051-040 | 209 | 8.6 | 120 | 1/2"X4' | FGH051-060 | 313 | 8.6 | 120 | 1/2"X6' | FGH051-080 | 418 | 8.6 | 120 | 1/2"X8' | FGH051-100 | 522 | 8.6 | 120 | 1/2"X10' | FGH101-020 | 209 | 8.6 | 120 | 1"X2' | FGH101-040 | 418 | 8.6 | 120 | 1"X4' | FGH101-060 | 627 | 8.6 | 120 | 1"X6' | FGH101-080 | 836 | 8.6 | 120 | 1"X8' | FGH102-100* | 1040 | 8.6 | 240 | 1"X10' |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: All tapes 1/2" or wider are available in 240V without plug. Change the “1” in the part number that appears immediately before the “-” to “2” for 240V.
|
|
|
|
|
| |
|
Back to top
|
|
|