|
|
|
|
|
|
USD$9,885.00
FLMG-14050AL
|
|
Monitoring Most Pneumatic or Compressed Gas Systems
|
|
Flow Rates From 1 to 900 SCFM @ 100 psi
|
|
High Pressure: to 600 psi for Brass or Aluminum, 1000 psi for Stainless Steel
|
|
High Temperature—to 116°C (240°F) Standard, 204 or 316°C (400 or 600°F) Optional
|
|
Mounts in Any Position
|
|
Relay Alarms and Analog Outputs Optional
|
|
Dual SCFM and SLPS Scales
|
View related products - Variable Area Flow Meters & Switches
|
| |
|
|
|
The FLMG flow meters feature rugged construction, easy installation, and direct-reading flow rates of air.
The units are calibrated at 100 psi pressure, suitable for most compressed pneumatic applications.
The spring-and-piston type assembly enables these flow meters to be mounted in any position. The FLMG models with optional
analog output (-MA) are typically used to transmit a signal proportional to the flow rate to a process controller, a PLC, a
recorder, or a panel-mount display. With the -MA option, the user can choose between reading a 0 to 2000 Hz square-wave
pulse, a 0 to 5 Vdc analog signal, or a 2-wire 4 to 20 mA analog signal by connecting the appropriate pins.
SPECIFICATIONS
Measuring Accuracy: ±4% FS over the entire scale range
Repeatability: ±1% FS
Flow Measuring Range: 1.2 to 900 SCFM
Maximum Operating Pressure:
Aluminum and Brass Monitors: 40 bar (600 psig)
Stainless Steel Monitors: 70 bar (1000 psig) up to 116°C (240°F)
Maximum Operating Temperature: 116°C (240°F)
Note: For options “-HT” and “-UHT”, see high-temperature graph on spec sheet
Pressure Differential: See the pressure graphs on spec sheet.
Standard Calibration Fluids: Air @ 21°C (70°F), 1.0 sg and 6.8 bar (100 psig)
Relay (Optional): 1 or 2 form “C” relays, rated 10 A, 125 or 250 Vac or ¼ A, 250 Vdc
Mechanical Life: >106 cycles
Analog Output (Optional): Supply voltage 12 to 35 Vdc, field selectable for 0 to 5 Vdc (100 W minimum load), 0 to 2000 Hz square-wave pulse or 4 to 20 mA
Rmax = 50 (Vs - 12)
(Vs = supply voltage DC)
Installation Dimensions:
1/4 and 1/2 NPT Sizes: 1-7/8 OD x 6-9/16" length
3/4 and 1 NPT Sizes: 2-3/8 OD x 7-5/32" length
1-1/4 and 1-1/2 NPT Sizes: 3-1/2 OD x 10-1/8" length
Materials of Construction (Wetted Parts)
Description |
Aluminum |
Brass |
Stainless Steel |
High pressure casing, end ports and tapered shaft |
Aluminum |
Brass |
304 SS |
Seals |
Buna (std), EPR, FKM or perfluoroelastomer |
Buna (std), EPR, FKM or perfluoroelastomer |
FKM with PTFE backup (std) Buna, EPR or perfluoroelastomer |
Transfer Magnet |
PTFE-coated Alnico |
PTFE-coated Alnico |
PTFE-coated Alnico |
Floating Orifice Disk |
Stainless Steel |
Stainless Steel |
Stainless Steel |
All Other Internal Parts |
Stainless Steel |
Stainless Steel |
Stainless Steel |
Materials of Construction (Non-Wetted Components)
Description |
Aluminum |
Brass |
Stainless Steel |
Window Tube |
Polycarbonate (std), Pyrex® |
Polycarbonate (std), Pyrex® |
Polycarbonate (std), Pyrex® |
Window Seals |
Buna (std) |
Buna (std) |
Buna (std) |
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator's manual.
For units with BSPP threads add -BSPP to the model number. (Not available on 1/4" size).<
NIST traceable calibration is not available on FLMG models!
Minimum Flowrate = 10% of maximum
For operation up to 400°F, add suffix "-HT" to model number.
For operation up to 600°F, add suffix "-UHT" to model number.
For units with one 10A @220 Vac Form C relay, add suffix "-R1" to model number.
For two such relays, add suffix "-R2" to model number.
For units with 4-20 mA output powered by 12-35 Vdc, add suffix "-MA" to model number.
Consult Sales for additional costs.
Bi-Directional Flow is not available on FLMG models.
Only one option may be ordered with each unit.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) FLMG-10100BR-MA 1'' brass air flowmeter, 10-100 SCFM, 4-20 mA output., USD$42,680.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download FLMX-XXXXX Series - In-Line Flowmeter |
Download FLMG, FLMH, and FLMW Series with MA Option - Flow Transmitters |
Download FLMG, FLMH, and FLMW Series with the -R1 or -R2 Option - Flow Alarms |
Related Products |
|
FL-500: |
In-line Flow Meters for Use with Water and Air |
|
|
|
|
|
|
|
|