|
|
|
|
Flow Meter Process Control Information Systems
|
Click for larger image. |
|
|
USD$34,290.00
FLR7130D
|
|
2% FS Accuracy
|
|
No Straight Pipe Run Required
|
|
Mounts in Any Position
|
|
4 to 20 mA, 0 to 5 Vdc; and 0 to 10 Vdc Outputs Standard
|
|
Digital Flow Rate and Total Flow Indicator
|
|
In-Field Compensation for: – Specific Gravity of All Fluids – Viscosity of Petroleum-Based Fluids – Specific Gravity, Pressure, and Temperature of Pneumatic Applications
|
View related products - Variable Area Flow Meters & Switches
|
| |
|
|
|
Rugged In-Line Flow Sensors
Available in 1/2", 3/4", and 1-1/4" sizes with anodized aluminum, brass and/or stainless
steel flow cartridges. Comes with 4.5 m (15') of stripped end integral cable. In the field,
integral cable can be extended up to 300 m (1000') with shielded copper cable. Units are
securely protected in a sturdy cast aluminum enclosure, and are easy to install and mount
in any position, vertical or horizontal. Capable of monitoring fluids to 150 GPM or
pneumatic lines to 1000 SCFM.
SPECIFICATIONS
Temperature Range: -29 to 116°C (-20 to 240°F)
Maximum Pressure: 3500 psig (liquids); 1000 psig (gases)
Power Requirement:
0 to 5 Vdc Output: 10 to 30 Vdc @ 0.75W max
0 to 10 Vdc Output: 12 to 30 Vdc @ 0.75W max
4 to 20 mA Output: Loop-powered, 30 Vdc max
Power Consumption: 25 mA max
Circuit Protection: Reverse polarity and current limit
Repeatability: ±0.5%
Non-linearity: ±0.05%
Isolation: Inherently isolated from the piping system
Display: Fixed or toggle modes of operation for rate and totalizer display. 8-digit, 0.70" high numeric display for rate and total 8-digit 0.35" high alphanumeric display for units and setup.
Response Time: 1.0 sec
Temperature Drift: 0.05% of span per °C max
Analog Outputs: 4 to 20 mA into 1kΩ max 0 to 5 Vdc into 10 kΩ min 0 to 10 Vdc into 10 kΩ min
User Connections: 15-foot pig-tail (standard)
Transmission Distance: 4 to 20 mA limited by cable resistance 0 to 5 Vdc 300 m (1000') maximum 0 to 10 Vdc 300 m (1000') maximum
ENCLOSURE
Material: Anodized and epoxy powder-coated aluminum with polycarbonate lens
Seals: Silicone gasket between enclosure and lens/cover. FKM O-rings between enclosure and flow meter body.
Connection: 4-pin connection (standard)
Fasteners: T303 SS
Rating: NEMA 12 & 13 (IP52/54)
Materials: 2024 - T351 anodized aluminum body, piston and cone C360 Brass body, piston and cone
PETROLEUM (OIL) COMMON PARTS
Spider Plate: T316 SS
Spring: T302 SS
Fasteners: T303 SS
Pressure Seals: FKM
Lens: Polycarbonate
Retaining Ring: SAE 1070/1090 carbon steel
Retaining Spring: SAE 1070/1090 carbon steel
Internal Magnet: PPS/ceramic
Enclosure Seal: Silicone gasket
WATER-BASES, WATER, AIR COMMON PARTS
Spider Plate: T316 SS
Spring: T302 SS
Fasteners: T303 SS
Pressure Seals: FKM
Lens: Polycarbonate
Retaining Ring: T316 SS
Retaining Spring: ST316 SS
Internal Magnet: PPS/ceramic
Enclosure Seal: Silicone gasket
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 4-pin connector, 15 feet of cable, and operator’s manual.
Ordering Example: (1) FLR6105D Flow transmitter, 0.5 - 5.0 GPM for oil, with analog output, USD$31,745.00
|
|
|
|
|
| |
|
Back to top
|
|
|