|
|
|
|
|
The flow tubes shown on this page can be installed into the FL3000, gas proportioning
FL-1GP Series or multiple tube FL-2AA Series 150 mm variable area flow meters.
Flow capacities shown are based on calibrations with air and water at 21°C (70°F) and 14.7 psia.
For other fluids or conditions, the following equations provide rough approximations.
GAS
Qa = Qg x [G x (Ta/T0) x (P0/Pa)]1/2
where:
Qa = equivalent air flow scale reading at Standard Conditions
Qg = true flow of metered gas
G = specific gravity of metered gas
Ta = absolute temperature at flow conditions (Kelvin or Rankine)
T0 = absolute temperature at standard conditions (294 K or 530°R)
Pa = pressure at flow conditions (psia)
P0 = pressure at Standard Conditions (14.7 psia)
LIQUID
Qw = QL x [(df - dw)/(df - dL)) x (dL/dw)]1/2
where:
Qw = equivalent water flow capacity at Standard Conditions
QL = max flow of metered liquid
df = density of float selected
Glass: 2.53 g/ml
Sapphire: 3.98 g/ml
Stainless Steel: 8.04 g/ml
Carboloy: 14.98 g/ml
Tantalum: 16.58 g/ml
dL = density of metered liquid, g/ml
dw = density of water at Standard Conditions (1.0 g/ml)
(note: does not include viscosity effect)
150 mm Flowtube, Gas Flow Capacities of Routine Gases
Ranges in cc/min, flowtubes have 10:1 range
Model No. |
Air |
Water |
Argon |
CO2 |
He |
H2
| N2 |
O2 |
FLT-45G |
19 |
0.196 |
15 |
23 |
16 |
37 |
20 |
17 |
FLT-45SA |
30 |
0.392 |
24 |
37 |
26 |
59 |
31 |
27 |
FLT-45ST |
60.6 |
0.94 |
49 |
72 |
53 |
123 |
62 |
54 |
FLT-45C |
110 |
1.91 |
90 |
127 |
101 |
232 |
114 |
99 |
FLT-45T |
121 |
2.13 |
99 |
139 |
112 |
256 |
125 |
109 |
FLT-41G |
49 |
0.49 |
44 |
56 |
46 |
94 |
48 |
42 |
FLT-41SA |
73 |
0.98 |
60 |
84 |
69 |
149 |
76 |
70.4 |
FLT-41ST |
143 |
2.34 |
113 |
150 |
133 |
301 |
143 |
131 |
FLT-41C |
247 |
4.7 |
202 |
251 |
260 |
567 |
255 |
228 |
FLT-41T |
264 |
5.1 |
222 |
263 |
288 |
602 |
274 |
244 |
FLT-61G |
93 |
0.9 |
75.6 |
103 |
90 |
208 |
92 |
81 |
FLT-61C |
444 |
8.5 |
373 |
445 |
519 |
1120 |
462 |
407 |
FLT-61T |
484 |
9.2 |
393 |
470 |
555 |
1225 |
495 |
433 |
FLT-02G |
374 |
5.5 |
305 |
355 |
450 |
1021 |
382 |
340 |
FLT-02SA |
513 |
10.0 |
429 |
472 |
681 |
1497 |
520 |
472 |
FLT-02ST |
814 |
20.4 |
676 |
728 |
1290 |
2496 |
824 |
753 |
FLT-02C |
1222 |
33.7 |
1020 |
1072 |
2221 |
3876 |
1220 |
1131 |
FLT-02T |
1331 |
36.1 |
1085 |
1134 |
2356 |
4257 |
1310 |
1206 |
FLT-03G |
844 |
16.5 |
687 |
725 |
1490 |
2620 |
827 |
772 |
FLT-03SA |
1093 |
26.1 |
910 |
944 |
2059 |
3546 |
1110 |
1024 |
FLT-03ST |
1682 |
44.6 |
1380 |
1420 |
3397 |
5547 |
1662 |
1545 |
FLT-03C |
2423 |
70.5 |
1996 |
2039 |
5120 |
8170 |
2405 |
2246 |
FLT-03T |
2576 |
75.6 |
2131 |
2163 |
5437 |
8717 |
2575 |
2364 |
FLT-04G |
2313 |
54 |
1949 |
2048 |
4880 |
7817 |
2395 |
2169 |
FLT-04SA |
3079 |
78 |
2605 |
2620 |
6458 |
10,455 |
3142 |
2860 |
FLT-04ST |
4562 |
133 |
3903 |
3990 |
9770 |
15,855 |
4685 |
4341 |
FLT-04C |
6621 |
201 |
5665 |
5743 |
14,500 |
22,790 |
6845 |
6307 |
FLT-04T |
6932 |
212 |
6040 |
6018 |
15,420 |
24,252 |
7080 |
6690 |
FLT-05G |
3922 |
84 |
3151 |
3374 |
7803 |
13,105 |
3868 |
3485 |
FLT-05SA |
5188 |
126 |
4175 |
4388 |
10,336 |
16,108 |
5090 |
4652 |
FLT-05ST |
7825 |
217 |
6384 |
6308 |
15,960 |
27,804 |
7722 |
6992 |
FLT-05C |
11,154 |
329 |
9460 |
9222 |
23,509 |
37,553 |
10,973 |
10,082 |
FLT-05T |
11,965 |
353 |
9627 |
9475 |
25,131 |
39,998 |
11,628 |
10,741 |
FLT-39G |
8678 |
210 |
7366 |
7485 |
19,426 |
29,840 |
8916 |
8269 |
FLT-39SA |
11,357 |
306 |
9539 |
9557 |
25,400 |
40,006 |
11,524 |
10,706 |
FLT-39ST |
16,737 |
506 |
14,131 |
14,051 |
38,576 |
59,995 |
17,021 |
15,710 |
FLT-39C |
23,752 |
747 |
20,166 |
19,854 |
56,220 |
83,052 |
24,071 |
22,432 |
FLT-39T |
25,252 |
790 |
21,414 |
21,115 |
60,596 |
90,410 |
25,709 |
23,790 |
FLT-40G |
23,742 |
541 |
19,761 |
18,989 |
53,100 |
85,812 |
23,512 |
21,350 |
FLT-40SA |
30,711 |
806 |
24,563 |
23,855 |
70,100 |
110,100 |
29,930 |
27,181 |
FLT-40ST |
45,227 |
1288 |
35,300 |
34,287 |
103,647 |
159,699 |
43,000 |
39,567 |
FLT-40C |
66,346 |
1881 |
47,890 |
46,311 |
146,500 |
221,872 |
59,580 |
54,902 |
FLT-40T |
69,940 |
2001 |
51,997 |
49,009 |
189,826 |
234,423 |
63,826 |
57,960 |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Tubes come complete with correlation table.
Model number suffix refers to float material: G = black glass SA = red sapphire ST = 316 stainless steel C = carboloy T = tantalum
Minimum flow is 10% of the max flow listed. For highest precision, field calibration is required.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
FL-3007SA: |
PTFE Variable Area Flow Meters with PTFE Valves |
|
|
|
FL-1,2,3,4,5,6,7,8GP: |
Multi-tube Variable Area Flow Meters/Gas Proportioning Variable Area Flow Meters |
|
|
|
|
|
|
|