|
|
|
|
|
Pipe Size | PVC Sch 40 or 80 Model No. (see specification page for photo) | CPVC Sch 40 or 80 Model No. (see specification page for photo) | (mm size only) PVDF† Model No. (photo C) | (mm size only) Polypropylene† Model No. (photo E) | Stainless 316 Model No. (photo F) |
1/2" | FP-5305M | FP-5305CM | FP-5105 | FP-5105PO | FMG-5305 |
3/4" | FP-5307M | FP-5307CM | FP-5107 | FP-5107PO | FMG-5307 |
1" | FP-5310M | FP-5310CM | FP-5110 | FP-5110PO | FMG-5310 |
1 1/4" | FP-5312M | FP-5312CM | FP-5112 | FP-5112PO | FMG-5312 |
1 1/2" | FP-5315M | FP-5315CM | FP-5115 | FP-5115PO | FMG-5315 |
2" | FP-5320M FP-5320S* | FP-5320CM | FP-5120 | FP-5120PO | FMG-5320 |
2 1/2" | FP-5325S* | N/A | N/A | N/A | FMG-5325* |
3" | FP-5330S* | N/A | N/A | N/A | FMG-5330* |
4" | FP-5340S* | N/A | FP-5140* | N/A | FMG-5340* |
5" | N/A | N/A | N/A | N/A | FMG-5350* |
6" | FP-5360S* | N/A
| N/A
| N/A | FMG-5360* |
8" | FP-5380S* | N/A | N/A | N/A | FMG-5380* |
10" | FP-5381S* | N/A | N/A | FP-5381PO* | FMG-5381* |
12" | FP-5382S* | N/A | N/A | FP-5382PO* | FMG-5382* |
*Models with weldolet or saddle fittings (pictured in the bottom row)
†Fittings of PVDF and POLYPROPYLENE are only available in metric sizes.
Pipe Size | Galvanized Iron Model No. (photo G) | Carbon Steel Model No. (photo H) | Copper/Bronze(Brass) Model No. (photo I) | Metal Sensor Model No. (photo J) |
1/2" | N/A | FP-5305CS | FP-5305CU | FP-5205† |
3/4" | N/A | FP-5307CS | FP-5307CU | FP-5207† |
1" | FP-5310GI | FP-5310CS | FP-5310CU FP-5310BR | FP-5210† |
1 1/4" | FP-5312GI | FP-5312CS | FP-5312CU FP-5312BR | FP-5212 |
1 1/2" | FP-5 315GI | FP-5315CS | FP-5315CU FP-5315BR | FP-5215 |
2" | FP-5320GI FP-5320GIS* | FP-5320CS | FP-5320CU FP-5320BR | FP-5220 FP-5220S* |
2 1/2" | FP-5325GI* | FP-5325CS* | FP-5325BR* | FP-5225 |
3" | FP-5330GI* | | FP-5330BR* | FP-5230 FP-5230S* |
4" | FP-5340GI* | FP-5340CS* | FP-5340BR* | FP-5240 FP-5240S* |
5" | FP-5350GI* | FP-5350CS* | FP-5350BR* | FP-5250 FP-5250S* |
6" | FP-5360GI* | FP-5360CS* | FP-5360BR* | FP-5260 FP-5260S* |
8" | FP-5380GI* | FP-5380CS* | FP-5380BR* | FP-5280 FP-5280S* |
10" | FP-5381GI* | FP-5381CS* | FP-5381BR* | FP-5281 FP-5281S* |
12" | FP-5382GI* | FP-5382CS* | FP-5382BR* | FP-5282 FP-5282S* |
*Models with weldolet or saddle-type fittings (pictured in bottom row)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Fittings now supplied without plug. Order model number FMK-31536-1 for polypropylene plug.
All CPVC fittings have slip-on ends for schedule 80 pipe.
PVDF and Polypropylene fittings larger than 2" line size are wafer style to slip between DIN standard PVDF or Polypro flanges; for 2" line size and smaller, fittings have socket ends. All have FKM o-rings.
PVC fittings up to 2" line size without "S" suffix have slip-on ends for schedule 80 pipe. FPVC fittings with "S" suffix are "cement-on" saddle fittings.
Carbon steel and 316 stainless steel fittings for 2" line size and smaller are "tee" style; all larger 316SS fittings are Weldolet style.
Galvanized iron fittings up to and including 2" line size without suffix "S" are "tee" style; all larger galvanized iron fittings and those with suffix "S" are double "strap-on" saddle fittings.
All copper fittings suffix "CU" for copper and brass tubing have sweat-on end fittings.
Brass fittings suffix "B" 2" and smaller are NPT threaded "tees".
Brass fittings suffix "B" larger than 2" are Brazelots.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Code in Part Number(from tables above)
|
|
Select FP for code FP FMG for code FMG
(2)
|
Code in Part Number(from tables above)
|
|
Select 51 for code 51 52 for code 52 53 for code 53
(3)
|
Code in Part Number(from tables above)
|
|
Select 05 for code 05 07 for code 07 10 for code 10 12 for code 12 15 for code 15 20 for code 20 25 for code 25 30 for code 30 40 for code 40 50 for code 50 60 for code 60 80 for code 80 81 for code 81 82 for code 82
(4)
|
Pipe Material
|
|
Select Nothing(leave field blank) BR for brass C for CPVC 80 CS for carbon steel CU for copper GI for galvanized Iron PO for polypropylene S for code S
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
|
Back to top
|
|
|