The FSRM series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.
ADVANTAGES
Made-to-order to your hopper specifications. Low watt density design ensures long life while providing operating temperatures of 121 to 177°C (250 to 350°F) or higher. Heaters can withstand upset conditions where temperatures in the hopper may be as high as 649°C (1200°F).
FEATURES
Manufactured from formed 9.5 mm
(0.375") diameter INCOLOY®
sheathed tubular low watt density
elements for long life.
Equipped with 15 cm (6"),
16 gauge nickel plated copper lead
wire with mica type high tem per a ture
insulation rated 450°C (842°F) for
easy connection.
Shock and vibration resistant
design.
Modules are fire resistant and not
affected by internal hopper fires.
CONSTRUCTION
9.5 mm (0.375") Tubular Heating
Elements are ser pen tine bent and
mounted on a steel angle frame
support with a backup aluminized
steel sheet metal reflective
encasement.
When installed on the sides of the
hopper and insulated, they provide
a blanket heat coverage effect.
OPTIONS
Special Voltages
Wattage
Sizes
Shapes
† All dollar amounts on this site are shown in US currency.