These full featured, high quality electronic timers are designed to control solenoid valves. They are ideal for: autodrain valves, sampling valves, lubrication systems and air dryers. They mount directly on solenoid valves with DIN 43650A Form A connectors. Both models have LED indicators to indicate valve status.
SPECIFICATIONS Supply Voltage: 24 to 240 Vac/dc (50 to 60 Hz) Current Consumption: 4 mA max Operating Temperature: -20 to 52°C (-4 to 125°F) Environmental Protection: NEMA 4 (IP65) Switch Holding Voltage: 400 V Inrush Current: 10 Amps for 10 msec Duty Cycle: 100% Switch Life: 300 million operations Manual Override: Test Repeat Accuracy: ±1% Timing Temp. Coefficient: ±0.005%/°C Time: ON Time: 0.5 to 10 sec OFF Time: 30 sec to 45 min
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator's manual. Ordering Example: (1) FSV-CABLE Power Cord, USD$815.00