|
|
|
|
|
BM Series fuse blocks are compatible with
the Edison MCL, MEQ, MEN, and MOL and
for use with any 13/32 x 1 1/2" fuses.
SPECIFICATIONS
CLASS M SUPPLEMENTARY FUSEBLOCKS
Construction: Thermoplastic, UL flammability; 94 V
Ratings: 600 Vac, 30 A
Agency Approvals: UL Recognized, Guide IZLT2, File E14853; CSA, Class 6225-01, File 47235
The R250 Series fuse blocks are
compatible with Class R fuses, such
as: Edison LENRK and ECNR.
Construction: Thermoplastic, UL flammability; 94 V
Ampere Ratings: 1/10 to 600 A
Voltage Ratings: R250, 250 Vac
Agency Approvals: UL Listed, Guide IZLT, File E14853; CSA, Class 6225-01, File 47235
The FP-2 and FP-3 are tools to
help easily remove fuses. FP-2 is for
13/32 to 13/16" diameter fuses. FP-3 is for
1 to 1 3/4" diameter fuses.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: SR is a Screw type, clip with reinforced spring, CR is a Box lug type, clip with reinforced spring. Comes with instruction sheet.
Ordering Example: (1) BM6031PQ 1 pole fuse blocks, USD$465.00
|
|
|
|
|
| |
|
Back to top
|
|
|