APPLICATIONS
Steam, Air and Gas: Low-cost solution to heating steam or gases in remote applications.
FEATURES Terminal Enclosure: E1 General Purpose is standard. Elements: Two INCOLOY sheath elements. Flange: Oval (manifold) heater flange. Vessel: Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70
carbon steel plate. Provided with thermal insulation and painted sheet metal jacket. Wiring: Convenient field wiring terminals are provided for easy installation. Controls: Stock and assembly stock heaters come equipped with side mounted mechanical AR thermostat.
kW
Volts
Ckt & Phase
Dimensions (In.)
Model No.
Wt Ib(kg)
A
B
C
2 inch, 150 lb carbon steel vessel — 2 INCOLOY elements — 1600°F maximum
sheath temperature.
1
120
1-1
23 3/16
15
—
GCHAI-02-001P-E1/120V
17
1
240
1-1
23 3/16
15
—
GCHAI-02-001P-E1/240V
17
1
480
1-1
23 3/16
15
—
GCHAI-02-001P-E1/480V
17
1.5
120
1-1
31 3/16
23
—
GCHAI-02-01P5-E1/120V
24
1.5
240
1-1
31 3/16
23
—
GCHAI-02-01P5-E1/240V
24
1.5
480
1-1
31 3/16
23
—
GCHAI-02-01P5-E1/480V
24
† All dollar amounts on this site are shown in US currency.