APPLICATIONS
Gas: Designed to efficiently heat gases, particularly at low-flow rates
and relatively high temperatures. (Outlet temperatures to 600°F.)
FEATURES Terminal Enclosure: Available with E1 General Purpose or E2 Moisture Resistant/Explosion Resistant. Cartridge Heater Element: INCOLOY sheath and spiral wound baffle for efficient heat transfer. Vessel: Stainless Steel (304) construction of all wetted parts. Thermal Insulation: High
temperature pipe insulation inside protective outer jacket. Process Control: Accurate process control using a Type J thermocouple located in the heater outlet. High Limit Sensor: Integral overtemperature protection using a Type K thermocouple located
inside the cartridge heating element sheath. Installation: Compact rugged design permits easy installation.
kW
Volts
Ckt & Phase
Dimensions (In.)
Model No.
Wt Ib(kg)
A
B
1 inch, 304 stainless steel pipe body — 1 INCOLOY cartridge element (37 W/In2)
— E1 terminal enclosure
0.5
120
1-1
14
8
GCHCIS-01-0P50-E1/120
3
0.5
240
1-1
14
8
GCHCIS-01-0P50-E1/240
3
1
120
1-1
20
14
GCHCIS-01-001P-E1/120
3
1
240
1-1
20
14
GCHCIS-01-001P-E1/240
3
2
120
1-1
32
26
GCHCIS-01-002P-E1/120
4
2
240
1-1
32
26
GCHCIS-01-002P-E1/240
4
3
240
1-1
44
38
GCHCIS-01-003P-E1/240
4
Gas: Designed to efficiently heat gases, particularly at low-flow rates and relatively high temperatures. (Outlet temperatures to 600°F.) See related links below for complete specifications and part numbers.
† All dollar amounts on this site are shown in US currency.
Note: 1. Order Electronic Controls separately for remote mounting. Consult Controls section for details. 2. Special voltage and wattage ratings available. Ordering Example: (1) GCHCIS-01-001P-E1/120 1 kW, 120 V heater, USD$157,800.00