|
|
|
|
|
|
|
|
Available for Hazardous Locations (Class I, Division I, Groups C & D)
|
|
Built-In Insulation: Sides: 51 mm (2.0") Thick Top: 13 mm (0.5") Thick
|
|
Self-Regulating Grounded Heating Element
|
|
Maintenance Temperature When Ambient is -1 to 35°C (30 to 95°F)* Bottom: 32 to 54°C (90 to 129°F) Top: 27 to 49°C (81 to 120°F)
|
|
66°C (150°F) Maximum Exposure Temperature on Heating Surface
|
|
Moisture and Oil Resistant
|
|
Fits Most Gas Cylinders
|
|
Available in 120 and 240 Vac
|
|
Up to 150 Watts
|
|
Frequency Range: 50 to 60 Hz
|
|
Capable of Being Used Outdoors
|
|
Optional Under-Cylinder Insulation Pad and Valve Cover
|
View related products - Flexible Heaters
|
| |
|
|
|
Due to condensation, gas is often
wasted because it will remain in a
liquid state when needed most.
Cylinders are then not filled to a full
level, wasting money on each fillup.
This can be alleviated by using
our gas cylinder warmer. The
warmer creates a convection
current and increases pressure
inside, improving process control
and reducing wasted gas that has
condensed. Gases known to benefit
from this process are SF6, propane,
nitrogen, oxygen, BCl3,
WF6, and HF.
* Gas flow rate may affect maintenance
temperatures. Consult Engineering for more
information.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Due to the nature of the heating element, there is a possibility of a high inrush of current during start-up at lower ambient temperatures. Length and diameter will determine amount of wattage needed
Ordering Example: (1) GCW-848-150-240 gas cylinder warmer, 8 x 48'', USD$37,490.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|