GMP miniature low noise connectors are designed to provide easy connection of ground wires to probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the GMP’s internal hardware. GMP’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes a WCP-S and WCP-GMP write-on window. An external ground strap is available to maintain the electrical connection of the ground wire and strengthen the mechanical link between connectors.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Note: Type U (uncompensated) connectors are used with type B thermocouples (Pt/6%Rh-Pt/30%Rh) Order male and female separately to create pairs.
Part Number Builder
Option Descriptions
(1)
Thermocouple Type
Select K for K thermocouple type T for T thermocouple type J for J thermocouple type E for E thermocouple type R/S for R or S thermocouple type G for G thermocouple type C for C thermocouple type D for D thermocouple type U for U thermocouple type N for N thermocouple type
(2)
Male Female or Connector Pair
Select M for Male Connector F for Female Connector
(3)
ROHS
Select Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.