TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Glass Bulb and DialT... >> Glass Thermometers >> GT-30591

General Purpose Liquid-In-Glass Thermometers

GT-30591   
 
General Purpose Liquid-In-Glass Thermometers
GT-30591:General Purpose Liquid-In-Glass Thermometers
Click for larger image.
   
Accurate to the requirements of ANSI/SAMA Z236.1-1983, ASTM, NIST, DAkkS and/or equivalent standards
Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing, petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries.
Total and Partial Immersion

View related products - Glass Bulb and DialTemp™ Thermometers

Click to scroll below to order See Specs PDF View a printer friendly page

These thermometers are individually serialized and includes a Statement of Accuracy indicating accuracy traceable to NIST. Accurate to the requirements of ANSI/SAMA Z236.1-1983, ASTM, NIST, DAkkS and/or equivalent standards. Each item is tested and calibrated in our exclusive triple accredited/registered ISO/IEC 17025:2005, A2LA accredited laboratory against equipment whose calibration is traceable to NIST. Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing, petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries. Precision thermometers are also traceable to DAkkS and include a multi-language (English, French, German, Italian, Portuguese and Spanish) Statement of Accuracy. These thermometers are not traceable to NIST. Individually packaged in safety packaging to prevent breakage.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Partial Immersion Thermometers
 GT-30591 Consult Sales   470.00    Yellow Back, Range -10/110°C, Divisions 1, Length 200 mm (7.9"), Immersion 50 mm (2"), Accuracy 0.5, 1 below 0 and above 70°C, Traceable to DAkkS  
 GT-30505 In Stock   640.00    Yellow Back, Range -20/110°C, Divisions 1, Length 300 mm (12"), Immersion 76 mm (3"), Accuracy 0.5, 1 below 0 and above 70°C, Traceable to DAkkS  
 GT-30597 Consult Sales   815.00    Yellow Back, 20/230°F, 20/230°F, Divisions 2, Length 200 mm (7.9"), Immersion 50 mm (2"), Accuracy 0.5, 1 below 32 and above 158°F, Traceable to DAkkS  
 GT-30531 In Stock   700.00    Yellow Back, -30/120°F, Divisions 1, Length 300 mm (12"), Immersion 76 mm (3"), Accuracy 1, Traceable to DAkkS  
 GT-20531 In Stock   890.00    White Back, -30/120°F, Divisions 1, Length 300 mm (12"), Immersion 76 mm (3"), Accuracy 1, Traceable to NIST, Traceable to DAkkS  
 Total Immersion Thermometers
 GT-30500 Consult Sales   600.00    Yellow Back, Range -20/110°C, Divisions 1, Length 300 mm (12"), Immersion Total, Accuracy 0.5, 1 below 0 and above 70°C, Traceable to DAkkS  
 GT-30596 3 Weeks   510.00    Yellow Back, 20/230°F, Divisions 2, Length 200 mm (7.9"), Immersion Total, Accuracy 0.5, 1 below 32 and above 158°F, Traceable to DAkkS  
 GT-30540 3 Weeks   670.00    Yellow Back, 0/300°F, Divisions 2, Length 300 mm (12"), Immersion Total, Accuracy 0.5, 1 below 32 and above 158, 1.5 above 230°F, Traceable to DAkkS  
 GT-20536 3 Weeks   890.00    White Back, -30/120°F, Divisions 1, Length 300 mm (12"), Immersion Total, Accuracy 1, Traceable to NIST, Traceable to DAkkS  
 GT-20596 Consult Sales   440.00    White Back, 20/230°F, Divisions 2, Length 200 mm (7.9"), Immersion Total, Accuracy 1, aceable to NIST, Traceable to DAkkS  
All dollar amounts on this site are shown in US currency.


   

   Back to topBack to top




MMV | 6 | 020